News

Clean in Place (CIP) Latches
Spend less time and money on cleaning and cleaning media with two new standard parts from JW Winco. These new latches GN 1150 are designed to repel…

Product Spotlight 09/2023
New! Detect Foreign Material with Ease
New! Snap Latches EN 449.4
Visit Us! Upcoming Trade Shows

Product Spotlight 08/2023
New! High Torques thanks to Compact Bevel Gear Boxes and Worm Gear Reducers
New! Swivel Ball Joint Mounting Clamps GN 487
Visit Us! Upcoming Trade…

Detect Foreign Material with Ease
Time and again, impurities make their way into the production processes. JW Winco uses special elements that can be detected with the naked eye,…

Product Spotlight 07/2023
Last month we added over 800 new items to our ever-growing standard parts range. See a sample of those new parts in our July newsletter.

Compact Bevel Gear Boxes and Worm Gear Reducers
JW Winco has expanded its product range with two compact and robust angular gear boxes that translate rotational movements by 90 degrees and transmit…

Product Spotlight 06/2023
New! Connect Tubes Securely and without Visual Clutter.
New! Lashing Straps GN 1110
Visit Us! Upcoming Trade Shows

Connect Tubes Securely and without Visual Clutter
Stable, strong, configurable, and precise: Tube-based constructions are an indispensable part of building machinery and plants. High-performance clamp…

Product Spotlight 05/2023
FDA Compliant Edge Protection Profiles
New! Just the Right Tension and Effect
Video - JW Winco Celebrates 45 Years!

Just the Right Tension and Effect
JW Winco is expanding its existing range of clamping elements by adding new side clamps suitable for universal and specific purposes, primarily in jig…