Reliably open and close doors and covers with hinges

Hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. A large selection of materials, diverse fastening options and designs as well as accessories are available.

The hinges of Winco can be divided into different types:


Types

Hinges

Hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. A large selection of materials, diverse fastening options and designs as well as accessories are available.

Show all hinges

Hinges, adjustable

Adjustable hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. Depending on the design, the hinges can be adjusted along their fastening slots vertically and/or horizontally relative to the hinge axis, such as to adjust the door gap size.

Show all hinges, adjustable


Hinges, lift-off hinges

Detachable Hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. They consist of two hinge halves, and depending on the design, they have a fixed or loose hinge pin, allowing them to be detached. This simplifies installation when multiple hinges are affixed in parallel or the door is very heavy.

Show all lift-off hinges

Hinges with adjusbale friction

Hinges with adjustable friction hold and fasten doors and covers to equipment and housings with a pivoting movement. Thanks to the specially designed hinge axis, these standard parts, also known as friction hinges, have an adjustable braking torque that evenly brakes the movement of the hinge over its entire range of motion to prevent it from moving on its own.

Show all hinges with adjusbale friction


Hinges, lockable

Lockable hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. The specially designed hinge axis enables a clamping function by means of a clamping lever, allowing the hinge to be locked at any hinge position.

Show all hinges, lockable

Hinges with indexing function

Hinges with indexing function hold and fasten doors and covers to equipment and housings with a pivoting movement. The specially designed hinge bearing enables a locking function with which the hinge can be held closed or at specific opening angles with a spring-loaded retainer.

Show all hinges with indexing function


Hinges with spring-loaded return

Hinges with spring-loaded return hold and fasten doors and covers to equipment and housings with a pivoting movement. These standard parts, also known as spring-loaded hinges, feature an automatic return function thanks to the specially designed hinge axis. The hinge and attached cover or door automatically returns to the initial position once it is released.

Show all hinges with spring-loaded return

Hinges with electrical switching function

Hinges with an electrical switching function pivotably hold and fasten doors and covers to machines and housings and additionally allow integrated, electrical safety switches to monitor their status. When the doors are opened, several switch contacts are actuated that, for example, interrupt a safety circuit and simultaneously sig-nal that the door has opened.

Show all hinges with electrical switching function


To the webshop

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback