Indexing plungers from JW Winco for demanding development tasks

Indexing plungers or indexing bolts are design parts that enable fast and defined adjustment of moving machine components. Pulling on a knob or a ring moves a pin out of the opposing part in order to bring parts to the corresponding position and then lock them in place there.

Indexing plungers, also called indexing bolts, are available in various materials, sizes and designs.


Mode of operation of indexing plungers

An indexing plunger creates a positive, detachable connection between one stationary and one moving component. It consists of a guide with an internal detent pin or bolt. When the pull button is pulled, the detent pin moves into the guide and makes the previously fixed component movable. After the component has reached its desired position, the user reinserts the pin into a hole in the stationary component to engage the lock.

The shear strength of the locking pin is decisive in determining the strength of the locking device. Depending on the type of the indexing plunger, the user can choose between various operating elements. Winco supplies detent pins or indexing plungers made of steel or corrosion-resistant stainless steel, depending on the application.

Areas of application of the indexing plunger

The indexing plungers are available in a variety of designs and with various features. The optimal detent pin is thus available for every application:

  • Rotation and swivel limits
  • Height adjustments
  • Detachable quick connections from separate components
  • Hygienic design – use in special environments (food, pharmaceuticals)

Buy indexing plungers from Winco online

You can get indexing plungers | detent pins from Winco in various sizes, shapes and materials. These Ganter standard parts are characterized by high quality and long-lasting functionality. We deliver our indexing plunger range in any quantity, even single units, within 24 hours. Designers can download a 3D file free of charge for each Ganter detent pin. On request, Winco also produces indexing plungers according to customer requirements.


To the webshop

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback