MC Cylindrical Handles Plastic, with Molded-In Thread

Cylindrical Handles  MC: Plastic, with Molded-In Thread

Product description

Cylindrical handles MC are mainly used on threaded shafts such as gear lever arms or as fixed grip handles. Make sure that the threaded end of the shaft is long enough and seats flush inside the threaded hole of the handle, otherwise the plastic may break under excessive stress.

Specification

Plastic, Phenolic (PF)

  • Operating temperatureup to 266 °F (130 °C)
  • Black, shiny finish
  • Molded-in thread

RoHS

Hide technical drawing
 MC Plastic Cylindrical Handles, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Metric

d1d2d3l1l2
min.
l3  ±0.02
0.51M 5M 60.431.060.550.08
0.67M 6-0.431.570.790.08
0.67M 8-0.431.570.980.28
0.83M 6M 80.671.970.980.16
0.83M 10-0.671.970.980.12
0.91M 8-0.712.170.980.16
0.91M 10-0.712.170.980.12
0.98M 8-0.752.561.180.12
0.98M 10M 120.752.561.180.16
1.10M 8-0.833.351.570.24
1.10M 10-0.833.351.570.12
1.10M 12-0.833.351.570.20
1.10M 14-0.833.351.570.20
1.14M 8-0.874.411.570.08
1.14M 12-0.874.411.570.31

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$1.88
In Stock: 153
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.88
100249US$1.73
250499US$1.57
≥ 500US$1.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MC-13-M5MC-13-M6MC-17-M6MC-17-M8MC-21-M6MC-21-M8MC-21-M10MC-23-M8MC-23-M10MC-25-M8MC-25-M10MC-25-M12MC-28-M8MC-28-M10MC-28-M12MC-28-M14MC-29-M8MC-29-M12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback