MFA Enclosed Safety Pull Handle Plastic, Angled, with Through Holes

Enclosed Safety Pull Handle  MFA: Plastic, Angled, with Through Holes

Product description

Pull handle MFA is a "safety handle" with a 15° angle, and is used where a reach-through of the fingers is not permitted.

Specification

Handle
Nylon plastic

  • Black, RAL 9005, matte finish
  • Glass fiber reinforced
  • Operating temperature up to 230 °F (110 °C)

Cover strip
Orange, RAL 2004, matte finish


Mounting holes
Through holes for inch or metric hex cap screws or low socket cap screws


RoHS

On request

  • Additional colors
  • Various metric and inch size fasteners and kit packaging
Hide technical drawing
 MFA Plastic Enclosed Safety Pull Handle, Angled, with Through Holes sketch

Part Options / Table

Show / Hide columns

Metric

bdl1h1h2l2l3
0.98B 6.54.331.730.945.123.46

Build & Price

Handle width b
Bore d
Length l1
Handle width b
Bore d
Length l1

Selected Part

Total (net)
US$5.16
In Stock: 959
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$5.16
100249US$4.73
250499US$4.30
≥ 500US$3.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MFA-25-B6.5-110

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback