WRHC Retractable Hand Cranks Plastic, with Revolving Handle, with Blind Bore

Retractable Hand Cranks  WRHC: Plastic, with Revolving Handle, with Blind Bore

Product description

Retracting hand cranks WRHC are just one of many specials that have become a standard product.

Can be used in any application requiring the complete crank handle to be folded out of the way.

Please call us with your application requirements.

Specification

Crank body
Nylon plastic

  • Glass filled
  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Revolving handle
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Threaded spindle
    Steel, zinc plated

Spring loaded retracting mechanism
Steel, zinc plated


RoHS

On request

  • For certain minimum quantities, inch bore sizes from .250"-.506" and metric bore sizes from 6 mm-12 mm
  • For certain minimum quantities, square mechanisms can also be manufactured
Hide technical drawing
 WRHC Plastic Retractable Hand Cranks, with Revolving Handle, with Blind Bore sketch

Part Options / Table

Show / Hide columns

Inch

l1d1
Bore
h2h4h5h1h3d2l2d3
Ø Handle
Handle thread
3.94B 3/83.402.567.751.572.100.6256.280.98M 8

Build & Price

Length l1
Bore d1
Height h2
Length l1
Bore d1
Height h2

Selected Part

Total (net)
US$53.48
In Stock: 364
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$53.48
5099US$49.03
100249US$44.57
≥ 250US$40.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WRHC-3.94-B3/8-3.40

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback