EN 957.1 Control Knobs Plastic, for Digital Position Indicators

Photo

EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: N - Without lettering
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
ELESA original design
code: MDX.
Type: N - Without lettering
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: N - Without lettering
Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: L - With lettering, with arrow, ascending counter-clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: L - With lettering, with arrow, ascending counter-clockwise
Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: N - Without lettering
Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 957.1 Plastic Control Knobs, for Digital Position Indicators Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DOR - Orange, RAL 2004, matte finish

Product description

Information

Control knobs EN 957.1 are used in conjunction with digital position indicators when a control knob is to be used for adjustment. The diameter d2 is coordinated to the hollow shaft diameter of the relevant position indicator.

The set screw of the digital position indicator must be replaced by a longer set screw enclosed with the control knob in order to clamp the adjusting shaft.

The control knob is then placed on the hollow shaft of the digital position indicator, with the newly inserted set screw in the recess of the control knob serving as a swivel limiting stop.

With the aid of the second set screw d4, the control knob then is axially fixed on the hollow shaft of the digital position indicator with the recommended torque MA.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Cover cap
Plastic
Technopolymer (Polypropylen PP)

  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR

Set screws DIN 916
Stainless steel
With internal hex and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
EN 957.1 Plastic Control Knobs, for Digital Position Indicators sketch

Part Options / Table

Type

NWithout lettering
RWith lettering, with arrow, ascending clockwise
LWith lettering, with arrow, ascending counter-clockwise
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Hollow shaft diameter of digital position indicator
d2d3d4hRecommended torque
MA in Nm
For digital position indicator
0.550.570.93M 30.590.2EN 955 / EN 955.2
0.790.811.26M 40.790.2EN 954 / EN 954.2 / EN 9054 / EN 9154
1.141.161.61M 40.980.2EN 953 / EN 953.2 / EN 9053 / EN 9153

Build & Price

3D Product Configurator
Hollow shaft diameter d1
Type



Color of the cover cap
DGR
DOR

Selected Part

Total US Dollars (net)
$10.64
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$10.64
799$10.26
100249$9.68
≥ 250$8.71
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.