Product description
VP-H is an economical but durable six-lobed knob for many applications.
Specification
Six-lobed knob
Phenolic plastic
- Temperature resistant up to 300 °F (150 °C)
- Black, shiny finish
Threaded stud
Steel, zinc plated
RoHS
VP-H is an economical but durable six-lobed knob for many applications.
Six-lobed knob
Phenolic plastic
Threaded stud
Steel, zinc plated
RoHS
d1 | d2 | Length l | d3 | h1 | h2 | ||||
---|---|---|---|---|---|---|---|---|---|
1.57 | M 6 | 0.79 | 0.98 | - | - | - | 0.83 | 1.10 | 0.51 |
1.57 | M 8 | 0.79 | 0.98 | 1.18 | - | - | 0.83 | 1.10 | 0.51 |
1.97 | M 8 | 0.98 | 1.18 | 1.57 | 1.97 | 2.36 | 0.94 | 1.26 | 0.59 |
1.97 | M 10 | 0.98 | 1.18 | 1.57 | - | - | 0.94 | 1.26 | 0.59 |
2.36 | M 10 | 0.79 | 1.18 | 1.38 | 1.57 | - | 1.10 | 1.38 | 0.59 |
2.36 | M 12 | 1.57 | 1.97 | 2.36 | 3.15 | - | 1.10 | 1.38 | 0.59 |
2.76 | M 12 | 1.18 | 1.57 | 1.97 | - | - | 1.26 | 1.65 | 0.83 |
3.54 | M 16 | 2.36 | 2.76 | - | - | - | 1.65 | 2.17 | 1.02 |
Min | Max | Price |
---|---|---|
1 | 99 | US$3.51 |
100 | 249 | US$3.22 |
250 | 499 | US$2.93 |
≥ 500 | US$2.63 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351