LRH Hand Retractable Spring Plungers Steel, Lock-Out, with L-Handle

Type: ST - Steel

Product description

Hand retractable spring plungers LRH with L-handle offer various pin lengths extending the positioning range depth.

These plungers also feature a lock-out pin whereby pulling up on the L-handle, turning it 90 degrees and then releasing it to stay on the top of the hex-shaped body, the plunger pin can stay in the retracted position.

Specification

Threaded body
Low carbon steel, zinc plated


Plunger pin
Steel, zinc plated


RoHS

Hide technical drawing
 LRH Steel Hand Retractable Spring Plungers, Lock-Out, with L-Handle sketch

Part Options / Table

Type

STSteel
STPSteel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3l4l5A/FSpring load ≈
Initial

End
0.16*1/4 x 200.750.090.200.50-0.400.250.12 lbf (0.53 N)0.50 lbf (2.22 N)
0.16*1/4 x 201.250.090.380.80-0.500.250.50 lbf (2.22 N)2.50 lbf (11.12 N)
0.253/8 x 161.130.140.300.750.130.560.380.25 lbf (1.11 N)1.25 lbf (5.56 N)
0.253/8 x 162.000.140.561.310.130.750.380.75 lbf (3.34 N)3.75 lbf (16.68 N)
0.311/2 x 131.500.190.401.000.130.750.500.50 lbf (2.22 N)2.00 lbf (8.9 N)
0.311/2 x 132.110.190.751.250.131.000.501.00 lbf (4.45 N)5.00 lbf (22.24 N)
0.385/8 x 111.880.190.501.250.130.880.620.75 lbf (3.34 N)2.50 lbf (11.12 N)
0.385/8 x 113.050.191.002.000.131.000.621.00 lbf (4.45 N)5.00 lbf (22.24 N)
* No thread relief

Build & Price

Pin diameter d1
Thread d2
Length l1
Type


Pin diameter d1
Thread d2
Length l1
Type


Selected Part

Total (net)
US$11.75
In Stock: 59
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$11.75
100249US$10.77
250499US$9.79
≥ 500US$8.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.