PRP Hand Retractable Spring Plungers Steel, With Pull Ring, Lock-Out

Photo

PRP Steel Hand Retractable Spring Plungers, With Pull Ring, Lock-Out

Product description

Information

The PRP hand retractable spring plungers have a rest position where the plunger pin can stay in the retracted position.

Specification

Plunger body
12L14 steel, zinc plated finish

Plunger pin
Case hardened steel, zinc plated finish

Pull ring
Spring steel, zinc plated

RoHS compliant

On request

Locking patch

Technical drawing

Hide technical drawing
PRP Steel Hand Retractable Spring Plungers, With Pull Ring, Lock-Out sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3Spring
load ≈
initial


end
.1551/4 x 201.14.25.801.00 lbf (4.45 N)2.50 lbf (11.12 N)
.2333/8 x 161.68.381.202.00 lbf (8.89 N)4.00 lbf (17.79 N)
.3121/2 x 132.00.501.402.50 lbf (11.12 N)5.00 lbf (22.24 N)

Build & Price

d1
d2
Material

Selected Part

Total USD (net)
$10.70
In stock: 41
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$10.70
100249$9.81
250499$8.92
≥ 500$8.02
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.