GN 616.5 Screwdrivers Steel, for GN 616 / GN 616.1 Spring Plungers

Photo

Product description

Information

GN 616.5 screwdrivers are used to install GN 616 and GN 616.1 spring plungers.

Specification

Screwdriver
Steel, with plastic hand grip

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 616.5 Steel Screwdrivers for GN 616 / GN 616.1 Spring Plungers sketch

Part Options / Table

Metric

Dimensions in: Inch | Metric
d1
Thread Ø of GN 616 / GN 616.1 spring plungers
M 3M 4M 5M 6M 8M 10M 12M 16M 20

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$27.13
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$27.13
2549$24.87
5099$22.61
≥ 100$20.35
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.