LE-PATH Medium Duty Swivel Polyurethane Treaded Casters Steel, with Plate Mounting

Photo

LE-PATH Steel Medium Duty Swivel Polyurethane Treaded Casters, with Plate Mounting Type: G - Plain Bearing
Type: G - Plain Bearing
LE-PATH Steel Medium Duty Swivel Polyurethane Treaded Casters, with Plate Mounting Type: G - Plain Bearing LE-PATH Steel Medium Duty Swivel Polyurethane Treaded Casters, with Plate Mounting Type: G-FI - Plain Bearing with Stop-Fix Brake

Product description

Information

Load capacity range 150-300 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Double ball bearing in the swivel head
  • Swivel head sealed
  • Bolted wheel axle

Wheel
  • Polyurethane tread, injection molded
  • Hardness 98° Shore A
  • High quality nylon rim
  • Gray

Wheel center/rim
  • High-quality, impact resistant nylon
  • Chemically bonded
  • Silver gray

RoHS compliant

On request

Wheel brackets with "stop-top" wheel and swivel brakes or directional locks
Individual wheels, series PTH

Technical drawing

Hide technical drawing
LE-PATH Steel Medium Duty Swivel Polyurethane Treaded Casters, with Plate Mounting sketch

Part Options / Table

Version

P14Plate Size (4 1/2" x 4")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
6.31256.301.577.684 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10 / 3/8"2.13300
87.871.579.254 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10 / 3/8"2.13300
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50150
43.941.264.92100 x 8580 x 60M8 / 5/16"1.42150
54.921.265.91100 x 8580 x 60M8 / 5/16"1.57150
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"2.13300
87.871.579.25140 x 110105 x 75-80M10 / 3/8"2.13300

Build & Price

D
Version



Type




Selected Part

Total (net)
$19.79
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$19.79
2549$18.14
5099$16.50
≥ 100$14.85
Weight: 1.294 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.