Request one of our many catalogs! For complete technical information on JW Winco's core products, request the Engineering Manual. For an overview of our products request the Product Overview Catalog (POC).
Designing machinery may not be the most artistic pursuit in the world, but sometimes the issue of color can be essential even in industrial design. A number of our metal parts can be produced in a variety of colors using a powder coating process.
JW Winco has its own in-house machining facility; this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts.
Load capacity range 230-600 kg.
Very high operational comfort because of particularly thick, elastic tread.
Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving.
Low noise operation.
Specification
Bracket
Zinc plated heavy duty steel stamping
Twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Wheel
"Blickle Softhane" (Special Polyurethane) tread
75 ° Shore A hardness
Color--green
Very strong chemical bond to the wheel center
Wheel center
Aluminum die-cast, with ball bearings
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on
the RoHS compatibility, please contact our Sales Department!Phone: 800-877-8351