LKRXA-PATH Swivel Casters Stainless Steel, with Bolt Hole Mounting, Heavy Bracket Series

Photo

LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series Type: G - Plain Bearing

Product description

Information

Load capacity range 120 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • High-quality stamped 304 stainless steel with bolt hole mounting
  • Swivel bracket with twin ball race in the swivel head
  • Heavy duty central king pin
  • All metal parts including balls, central king pin, and axle material are made of stainless steel
  • Polished surface

Wheel
  • Polyurethane tread, injection molded
  • Hardness 98° Shore A
  • Tread color - gray
  • Light gray nylon rim

RoHS compliant

On request

Individual wheels

Technical drawing

Technical drawing ausblenden
LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series sketch

Article options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total Height

Top Plate
Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity (kg)
3.1253.151.264.252.24.51M12 / 1/2"1.57120
43.941.265.242.24.51M12 / 1/2"1.57120
54.921.266.222.24.51M12 / 1/2"1.57120

Build & Price

D
Type


Selected Part

Total (net)
$43.19
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
124$43.19
2549$39.59
5099$36.00
≥ 100$32.40
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team