LS-GSPO Heavy Duty Cast Iron Nylon Wheel Swivel Casters Steel, with Plate Mounting, Welded Construction Series

Photo

LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K-ST - Ball Bearing with Stop-Top Brake
Type: K-ST - Ball Bearing with Stop-Top Brake
LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K-ST - Ball Bearing with Stop-Top Brake LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K - Ball Bearing

Product description

Information

Load capacity range 1,250-12,000 kg.

Especially resistant to high impact loads and shocks, extremely high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes.
Smooth running on even floors.

Load capacity is based on manual operation.

Specification

Bracket
  • Solid steel welded construction
  • yellow zinc plated and passivated finish
  • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
  • Solid welded, heavy duty central king pin, bolted and secured
  • Bolted wheel axle

Wheel
  • Tough, hard, highly compressed cast nylon
  • Color-natural white, shaded

RoHS compliant

On request

Brackets with Directional Lock
Individual wheels, series GSPO

Technical drawing

Hide technical drawing
LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series sketch

Part Options / Table

Type

KBall Bearing
K-STBall Bearing with Stop-Top Brake

Version

P16Plate Size (6 1/4" x 4 1/2")
P3Plate Size (140mm x 110mm)
P35Plate Size (175mm x 140mm)
P38Plate Size (255mm x 200mm)
P42Plate Size (400mm x 300mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.942.175.716 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"1.971250
54.922.176.696 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"1.971250
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
(kg)
54.922.176.69140 x 110105 x 75-80M10 / 3/8"2.562500
65.912.178.07175 x 140140 x 105M12 / 1/2"2.562500
87.872.1710.04175 x 140140 x 105M12 / 1/2"2.563000
109.842.5612.99255 x 200210 x 160M16 / 5/8"3.155000
1211.813.1514.96255 x 200210 x 160M16 / 5/8"3.546000
15.7515.754.3320.87400 x 300340 x 240M25 / 1"4.9212000

Build & Price

D
Version





Type


Selected Part

Total USD (net)
$186.30
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$186.30
2549$170.78
5099$155.25
≥ 100$139.73
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.