GN 62444.2 Threaded Plugs Brass / Plastic, PG Thread

Threaded Plugs GN 62444.2: Brass / Plastic, PG Thread
Material: KLG - Plastic

Product description

Threaded plugs GN 62444.2 seal unused mounting holes for cord grips. They can be screwed into an existing internal thread or mounted in a through hole using a mounting nut.

The metal versions include an O-ring for sealing against the enclosure. The plastic version is sealed without an additional sealing ring.

Specification

Threaded plug

  • BrassMS
    • Nickel-plated
    • Operating temperature
      -4 °F to +176 °F (-20 °C to +80 °C)
  • PlasticKLG, polyamide (PA)
    • Glass fiber reinforced
    • Operating temperature
      -40 °F to +212 °F (-40 °C to +100 °C)
    • Gray, RAL 7035

O-ring for MS
Acrylonitrile butadiene rubber (NBR)


Protection class

  • IP 68 for MS
  • IP 54 for KLG

RoHS

Hide technical drawing
GN 62444.2 Brass / Plastic Threaded Plugs, PG Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
MS

KLG
d2
MS

KLG
h
MS

KLG
Length l
MS

KLG
PG 7PG 70.590.590.300.310.200.24
PG 9PG 90.710.750.310.370.200.26
PG 11PG 110.870.870.310.390.200.26
PG 13.5PG 13.50.940.990.350.390.240.26
PG 16PG 161.021.070.350.390.240.26
PG 21PG 211.261.310.390.470.240.31
PG 29PG 291.571.730.470.490.310.31
PG 36PG 361.972.170.590.550.350.39
-PG 42-2.44-0.55-0.39
-PG 48-2.69-0.63-0.47

Build & Price

Thread d1 (MS)
Thread d1 (KLG)
Material


Thread d1 (MS)
Thread d1 (KLG)
Material


Selected Part

Total (net)
US$0.35
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$0.35
100249US$0.32
250499US$0.30
≥ 500US$0.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 62444.2-PG7-MSGN 62444.2-PG7-KLGGN 62444.2-PG9-MSGN 62444.2-PG9-KLGGN 62444.2-PG11-MSGN 62444.2-PG11-KLGGN 62444.2-PG13,5-MSGN 62444.2-PG13,5-KLGGN 62444.2-PG16-MSGN 62444.2-PG16-KLGGN 62444.2-PG21-MSGN 62444.2-PG21-KLGGN 62444.2-PG29-MSGN 62444.2-PG29-KLGGN 62444.2-PG36-MSGN 62444.2-PG36-KLGGN 62444.2-PG42-KLGGN 62444.2-PG48-KLG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback