DIN 70952 Bearing Lock Washers Steel, for Slotted Spanner Nuts DIN 70852

Bearing Lock Washers DIN 70952: Steel, for Slotted Spanner Nuts DIN 70852

Product description

Bearing lock washers DIN 70952 secure slotted spanner nuts DIN 70852 with a positive connection to prevent undesired loosening or adjustment, such as when they are used to set the axial play of a bearing.

The inner tab positions the locking plate in a groove created in the threaded bolt for this purpose. After installing and adjusting the slotted locknut, a matching locking tab is bent into a groove in the nut to secure the parts in place. Due to this deformation, only a single use is recommended.

Specification

SteelST
Plain finish


RoHS

Hide technical drawing
DIN 70952 Steel Bearing Lock Washers, for Slotted Spanner Nuts DIN 70852 sketch

Part Options / Table

Type

AAngled serrations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1ab1 h11b2 h11b3 C11d2hs-0.004For slotted spanner nuts DIN 70852
0.390.350.160.160.160.630.150.030.346M 10 x 1
0.470.430.160.160.160.710.150.030.425M 12 x 1.5
0.550.510.200.160.200.790.150.030.504M 14 x 1.5
0.630.590.200.200.200.910.160.040.583M 16 x 1.5
0.710.670.200.200.200.980.200.040.661M 18 x 1.5
0.790.740.200.200.201.060.200.040.740M 20 x 1.5
0.870.820.240.240.241.180.200.040.819M 22 x 1.5
0.940.900.240.240.241.260.200.040.898M 24 x 1.5
1.020.980.240.240.241.340.240.040.976M 26 x 1.5
1.101.060.280.240.281.420.240.041.043M 28 x 1.5
1.181.140.280.240.281.500.240.051.122M 30 x 1.5
1.261.220.280.240.281.610.240.051.201M 32 x 1.5
1.381.330.280.240.281.690.240.051.319M 35 x 1.5
1.501.440.310.240.311.850.240.051.437M 38 x 1.5
1.571.520.310.240.311.930.240.051.516M 40 x 1.5
1.651.600.310.280.312.050.240.051.594M 42 x 1.5
1.771.720.310.280.312.130.240.051.713M 45 x 1.5
1.891.840.310.280.312.240.240.051.831M 48 x 1.5
1.971.920.310.280.312.360.240.051.909M 50 x 1.5
2.052.000.310.280.312.440.280.051.988M 52 x 1.5
2.172.110.390.280.392.640.280.052.106M 55 x 1.5
2.362.310.390.390.392.800.300.062.283M 60 x 1.5
2.562.510.390.390.392.990.300.062.480M 65 x 1.5
2.762.700.390.390.393.190.300.062.677M 70 x 1.5
3.153.080.390.390.393.580.330.063.071M 80 x 1.5

Build & Price

Diameter d1
Type

Material

Diameter d1
Type

Material

Selected Part

Total (net)
US$2.96
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.96
100249US$2.71
250499US$2.47
≥ 500US$2.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.003 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 70952-10-A-STDIN 70952-12-A-STDIN 70952-14-A-STDIN 70952-16-A-STDIN 70952-18-A-STDIN 70952-20-A-STDIN 70952-22-A-STDIN 70952-24-A-STDIN 70952-26-A-STDIN 70952-28-A-STDIN 70952-30-A-STDIN 70952-32-A-STDIN 70952-35-A-STDIN 70952-38-A-STDIN 70952-40-A-STDIN 70952-42-A-STDIN 70952-45-A-STDIN 70952-48-A-STDIN 70952-50-A-STDIN 70952-52-A-STDIN 70952-55-A-STDIN 70952-60-A-STDIN 70952-65-A-STDIN 70952-70-A-STDIN 70952-80-A-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback