SEB Swing Bolts Steel

Photo

SEB Steel Swing Bolts

Product description

Information

SEB swing bolts are mainly used for jigs or fixtures and for applications that require linkages to an item, such as connecting a swing bolt to a cylinder yoke, for example.

Specification

Swing bolt
Cold finished low carbon steel, hardened with black oxide finish

Technical drawing

Hide technical drawing
SEB Steel Swing Bolts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
l1l2
Thread Length
d2
(Slip Fit)
d3
Diameter
d4
Shaft Dia.
s
1/4 x 202.00.753/16.50.25.25
1/4 x 203.001.253/16.50.25.25
5/16 x 183.001.501/4.63.31.31
5/16 x 183.001.505/16.63.31.31
5/16 x 184.002.001/4.63.31.31
5/16 x 184.002.005/16.63.31.31
3/8 x 163.001.505/16.75.38.38
3/8 x 163.001.503/8.75.38.38
3/8 x 163.751.503/81.00.38.50
3/8 x 163.752.003/8.75.38.38
3/8 x 165.002.505/16.75.38.38
3/8 x 165.002.503/8.75.38.38
3/8 x 165.002.503/81.00.50.50
1/2 x 133.751.503/81.00.50.50
1/2 x 135.002.003/81.00.50.50
5/8 x 114.502.005/81.25.63.63
5/8 x 116.002.505/81.25.63.63
3/4 x 104.502.003/41.50.75.75
3/4 x 106.002.503/41.50.75.75

Build & Price

Thread d1
l1
Slip Fit d2
Diameter d3

Selected Part

Total USD (net)
$5.83
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$5.83
100249$5.34
250499$4.86
≥ 500$4.37
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.