Hide technical drawing
Part Options / Table
Show / Hide columns
| Part Number | d1 | l1 | d2 +0.001/+0.003
Slip fit | l2 | l3 | h1 | s |
|
|
|
|
|
|
|
|
| 3T131LB1 | 1/4 x 20 | 1.19 | 1/4 +0.001/+0.003 | 0.75 | 0.31 | 0.50 | 0.31 |
| 3T218LB1 | 1/4 x 20 | 2.19 | 1/4 +0.001/+0.003 | 1.25 | 0.31 | 0.50 | 0.31 |
| 5T162LB1 | 5/16 x 18 | 1.63 | 5/16 +0.001/+0.003 | 1.00 | 0.38 | 0.63 | 0.38 |
| 5T258LB1 | 5/16 x 18 | 2.63 | 5/16 +0.001/+0.003 | 1.38 | 0.38 | 0.63 | 0.38 |
| 6T2LB1 | 3/8 x 16 | 2.00 | 3/8 +0.001/+0.003 | 1.38 | 0.50 | 0.75 | 0.50 |
| 6T3LB1 | 3/8 x 16 | 3.00 | 3/8 +0.001/+0.003 | 2.00 | 0.50 | 0.75 | 0.50 |
| 8T211LB1 | 1/2 x 13 | 2.50 | 1/2 +0.001/+0.003 | 1.75 | 0.63 | 1.00 | 0.63 |
| 8T312LB1 | 1/2 x 13 | 3.50 | 1/2 +0.001/+0.003 | 2.25 | 0.63 | 1.00 | 0.63 |
| 10T275LB1 | 5/8 x 11 | 2.75 | 5/8 +0.001/+0.003 | 1.63 | 0.75 | 1.25 | 0.75 |
| 10T4LB1 | 5/8 x 11 | 4.00 | 5/8 +0.001/+0.003 | 2.50 | 0.75 | 1.25 | 0.75 |
Filter combination produces no result.
Show / Hide columns
Inch
| d1 | l1 | d2 +0.001/+0.003
Slip fit | l2 | l3 | h1 | s |
|
|
|
|
|
|
|
|
| 1/4 x 20 | 1.19 | 1/4 | 0.75 | 0.31 | 0.50 | 0.31 |
| 1/4 x 20 | 2.19 | 1/4 | 1.25 | 0.31 | 0.50 | 0.31 |
| 5/16 x 18 | 1.63 | 5/16 | 1.00 | 0.38 | 0.63 | 0.38 |
| 5/16 x 18 | 2.63 | 5/16 | 1.38 | 0.38 | 0.63 | 0.38 |
| 3/8 x 16 | 2.00 | 3/8 | 1.38 | 0.50 | 0.75 | 0.50 |
| 3/8 x 16 | 3.00 | 3/8 | 2.00 | 0.50 | 0.75 | 0.50 |
| 1/2 x 13 | 2.50 | 1/2 | 1.75 | 0.63 | 1.00 | 0.63 |
| 1/2 x 13 | 3.50 | 1/2 | 2.25 | 0.63 | 1.00 | 0.63 |
| 5/8 x 11 | 2.75 | 5/8 | 1.63 | 0.75 | 1.25 | 0.75 |
| 5/8 x 11 | 4.00 | 5/8 | 2.50 | 0.75 | 1.25 | 0.75 |
Filter combination produces no result.
Build & Price
Selected Part
Total (net)
US$9.79
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
| Min | Max | Price |
| 1 | 99 | US$9.79 |
| 100 | 249 | US$8.98 |
| 250 | 499 | US$8.16 |
| ≥ 500 | | US$7.34 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351