EN 638.9 Ball Jointed Leveling Feet Plastic

Ball Jointed Leveling Feet EN 638.9: Plastic
Original design GST-SV

Product description

Ball-jointed leveling feet EN 638.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating.

They are used for setting up and leveling devices and equipment or for pressing and clamping.

The plastic thrust pad prevents damage to sensitive surfaces.

Together with the thrust pad, the ball pin forms a ball joint that adapts to mounting surfaces that are uneven or not perpendicular to the screw axis. It also prevents the rotational movement from being transferred to the clamping surface during clamping.

The ball end of the threaded stud can be easily pressed into the thrust pad and removed again if necessary. The ball diameter d3 is smaller than the core diameter of the thread, so that the threaded stud can be screwed in on the ball side.

The specified static load serves as a guide value; depending on the application, an appropriate safety factor must also be taken into account.

Specification

Thrust pad
Plastic, Polyacetal (POM)
Black, matte finish


Threaded stud
PlasticPA, polyamide (PA-HP)

  • Glass fiber reinforced
  • BlackSWSW, RAL 9005, matte finish

Operating temperature
32 °F to 140 °F (0 °C to +60 °C)


RoHS

Hide technical drawing
EN 638.9 Plastic Ball Jointed Leveling Feet sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1d3l2A/F
in mm
Static load Fs
(see information)
0.59M 61.021.421.810.180.302202 lbf (0.9 kN)
0.59M 81.381.772.280.240.303405 lbf (1.8 kN)
0.71M 61.021.421.810.180.362202 lbf (0.9 kN)
0.71M 81.381.772.280.240.363405 lbf (1.8 kN)
0.83M 61.021.421.810.180.392202 lbf (0.9 kN)
0.83M 81.381.772.280.240.393405 lbf (1.8 kN)
0.98M 61.021.421.810.180.413202 lbf (0.9 kN)
0.98M 81.381.772.280.240.413405 lbf (1.8 kN)
1.26M 61.021.421.810.180.433202 lbf (0.9 kN)
1.26M 81.381.772.280.240.433405 lbf (1.8 kN)
1.57M 81.381.772.280.240.513405 lbf (1.8 kN)
1.97M 81.381.772.280.240.613405 lbf (1.8 kN)

Build & Price

Diameter d1
Thread d2
Length l1
Material

Color
Black
Diameter d1
Thread d2
Length l1
Material

Color
Black

Selected Part

Total (net)
US$2.50
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
119US$2.50
20499US$2.41
500999US$2.28
≥ 1000US$2.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 638.9-15-M6-26-PA-SWEN 638.9-15-M6-36-PA-SWEN 638.9-15-M6-46-PA-SWEN 638.9-15-M8-35-PA-SWEN 638.9-15-M8-45-PA-SWEN 638.9-15-M8-58-PA-SWEN 638.9-18-M6-26-PA-SWEN 638.9-18-M6-36-PA-SWEN 638.9-18-M6-46-PA-SWEN 638.9-18-M8-35-PA-SWEN 638.9-18-M8-45-PA-SWEN 638.9-18-M8-58-PA-SWEN 638.9-21-M6-26-PA-SWEN 638.9-21-M6-36-PA-SWEN 638.9-21-M6-46-PA-SWEN 638.9-21-M8-35-PA-SWEN 638.9-21-M8-45-PA-SWEN 638.9-21-M8-58-PA-SWEN 638.9-25-M6-26-PA-SWEN 638.9-25-M6-36-PA-SWEN 638.9-25-M6-46-PA-SWEN 638.9-25-M8-35-PA-SWEN 638.9-25-M8-45-PA-SWEN 638.9-25-M8-58-PA-SWEN 638.9-32-M6-26-PA-SWEN 638.9-32-M6-36-PA-SWEN 638.9-32-M6-46-PA-SWEN 638.9-32-M8-35-PA-SWEN 638.9-32-M8-45-PA-SWEN 638.9-32-M8-58-PA-SWEN 638.9-40-M8-35-PA-SWEN 638.9-40-M8-45-PA-SWEN 638.9-40-M8-58-PA-SWEN 638.9-50-M8-35-PA-SWEN 638.9-50-M8-45-PA-SWEN 638.9-50-M8-58-PA-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback