LPSO "Level-It"™ Leveling Mounts Steel Tapped Socket Type

"Level-It"™ Leveling Mounts  LPSO: Steel Tapped Socket Type
Type: A1 - Steel base, yellow zinc plated

Product description

"Level-It" leveling mounts LPSO swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base

  • Steel for type A1 / A2
    Yellow zinc plated or black oxide finish
  • Delrin® plastic for type A3 / A4
    Operating temperature up to 180 °F (82 °C)

Tapped socket

  • Steel for type A1 / A2
    Hardened
  • Steel for type A3 / A4
    Hardened
    Yellow zinc plated

RoHS

On request

  • Non-skid Elastomer pad
  • Molded Delrin® plastic base in additional sizes
  • For certain minimum quantities, modifications such as mounting holes, custom stud lengths, and other versions of plating
Hide technical drawing
 LPSO Inch Thread, "Level-It"™ Leveling Mounts, Steel Tapped Socket Type sketch

Part Options / Table

Type

A1Steel base, yellow zinc plated
A2Steel base, black oxide finish
A3Solid Delrin® plastic base
A4Molded Delrin® plastic base
Show / Hide columns

Inch

d1d2l1l2A/Ft
min.
Max. load
Steel base

Delrin® plastic base
0.7510 x 320.530.1000.3750.17700 lbf (3113.75 N)150 lbf (667.23 N)
1.001/4 x 200.700.1410.5000.311000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 280.700.1410.5000.31775 lbf (3447.37 N)125 lbf (556.02 N)
1.255/16 x 180.880.1700.6250.382500 lbf (11120.55 N)250 lbf (1112.05 N)
1.255/16 x 240.880.1700.6250.382150 lbf (9563.67 N)200 lbf (889.64 N)
1.253/8 x 160.880.1700.6250.383750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 240.880.1700.6250.383300 lbf (14679.13 N)250 lbf (1112.05 N)
1.881/2 x 131.130.2500.7500.445000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 201.130.2500.7500.444000 lbf (17792.89 N)625 lbf (2780.13 N)
2.505/8 x 111.250.3500.8750.456000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 181.250.3500.8750.455000 lbf (22241.11 N)1100 lbf (4893.04 N)
3.003/4 x 101.500.4101.0620.657400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 161.500.4101.0620.656200 lbf (27578.97 N)1650 lbf (7339.56 N)
4.007/8 x 141.880.4401.3750.8113500 lbf (60050.99 N)1950 lbf (8674.03 N)
4.007/8 x 91.880.4401.3750.8115000 lbf (66723.32 N)1700 lbf (7561.97 N)
4.001 x 81.880.4401.3750.8120000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 121.880.4401.3750.8118000 lbf (80067.99 N)2250 lbf (10008.49 N)
6.001 1/4 x 72.750.7501.8751.0043000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base diameter d1
Thread d2
Type




Base diameter d1
Thread d2
Type




Selected Part

Total (net)
US$4.14
In Stock: 67
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$4.14
5099US$3.80
100249US$3.45
≥ 250US$3.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPSO-0.75-10x32-A1LPSO-0.75-10x32-A2LPSO-0.75-10x32-A3LPSO-1.00-1/4x20-A1LPSO-1.00-1/4x20-A2LPSO-1.00-1/4x20-A3LPSO-1.00-1/4x28-A1LPSO-1.00-1/4x28-A2LPSO-1.00-1/4x28-A3LPSO-1.25-5/16x18-A1LPSO-1.25-5/16x18-A2LPSO-1.25-5/16x18-A3LPSO-1.25-5/16x18-A4LPSO-1.25-5/16x24-A1LPSO-1.25-5/16x24-A2LPSO-1.25-5/16x24-A3LPSO-1.25-5/16x24-A4LPSO-1.25-3/8x16-A1LPSO-1.25-3/8x16-A2LPSO-1.25-3/8x16-A3LPSO-1.25-3/8x16-A4LPSO-1.25-3/8x24-A1LPSO-1.25-3/8x24-A2LPSO-1.25-3/8x24-A3LPSO-1.25-3/8x24-A4LPSO-1.88-1/2x13-A1LPSO-1.88-1/2x13-A2LPSO-1.88-1/2x13-A3LPSO-1.88-1/2x13-A4LPSO-1.88-1/2x20-A1LPSO-1.88-1/2x20-A2LPSO-1.88-1/2x20-A3LPSO-1.88-1/2x20-A4LPSO-2.50-5/8x11-A1LPSO-2.50-5/8x11-A2LPSO-2.50-5/8x11-A3LPSO-2.50-5/8x11-A4LPSO-2.50-5/8x18-A1LPSO-2.50-5/8x18-A2LPSO-2.50-5/8x18-A3LPSO-2.50-5/8x18-A4LPSO-3.00-3/4x10-A1LPSO-3.00-3/4x10-A2LPSO-3.00-3/4x10-A3LPSO-3.00-3/4x10-A4LPSO-3.00-3/4x16-A1LPSO-3.00-3/4x16-A2LPSO-3.00-3/4x16-A3LPSO-3.00-3/4x16-A4LPSO-4.00-7/8x14-A1LPSO-4.00-7/8x14-A2LPSO-4.00-7/8x14-A3LPSO-4.00-7/8x9-A1LPSO-4.00-7/8x9-A2LPSO-4.00-7/8x9-A3LPSO-4.00-1x8-A1LPSO-4.00-1x8-A2LPSO-4.00-1x8-A3LPSO-4.00-1x12-A1LPSO-4.00-1x12-A2LPSO-4.00-1x12-A3LPSO-6.00-11/4x7-A1LPSO-6.00-11/4x7-A2LPSO-6.00-11/4x7-A3

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback