LPST "Level-It"™ Leveling Mounts Steel Threaded Stud Type

"Level-It"™ Leveling Mounts  LPST: Steel Threaded Stud Type
Type: C1 - Steel base, yellow zinc plated

Product description

"Level-It"™ leveling mounts LPST swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The jam nut is a standard part of the assembly.

Specification

Base

  • Steel for type C1 / C2
    Yellow zinc plated or black oxide finish
  • Delrin® plastic for type C3 / C4
    Operating temperature up to 180 °F (82 °C)

Threaded stud with ball end

  • Steel for type C1 / C2
    Hardened
    Machined from solid bar
  • Steel for type C3 / C4
    • Hardened
    • Yellow zinc plated
    • Machined from solid bar

Jam nut
Materials and finishes are the same as the corresponding stud


RoHS

On request

  • Non-skid Elastomer pad
  • Molded Delrin® plastic base in additional sizes
  • For certain minimum quantities, modifications such as mounting holes and other versions of plating
Hide technical drawing
 LPST Inch Size, "Level-It"™ Leveling Mounts, Steel Threaded Stud Type sketch

Part Options / Table

Type

C1Steel base, yellow zinc plated
C2Steel base, black oxide finish
C3Solid Delrin® plastic base
C4Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1l2l3A/FMax. load
Steel base

Delrin® plastic base
0.7510 x 321.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
0.7510 x 322.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.001/4 x 201.250.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 202.500.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 281.250.700.1410.500775 lbf (3447.37 N)200 lbf (889.64 N)
1.255/16 x 182.000.880.1700.6252500 lbf (11120.55 N)250 lbf (1112.05 N)
1.255/16 x 242.000.880.1700.6252150 lbf (9563.67 N)250 lbf (1112.05 N)
1.253/8 x 162.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 164.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 242.000.880.1700.6253300 lbf (14679.13 N)250 lbf (1112.05 N)
1.881/2 x 132.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 134.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 202.001.130.2500.7504000 lbf (17792.88 N)625 lbf (2780.13 N)
2.505/8 x 112.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 114.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 182.001.250.3500.8755000 lbf (22241.1 N)1100 lbf (4893.04 N)
3.003/4 x 102.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 104.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 162.001.500.4101.0626200 lbf (27578.97 N)1650 lbf (7339.56 N)
4.007/8 x 94.001.880.4401.37515000 lbf (66723.32 N)1700 lbf (7561.98 N)
4.007/8 x 144.001.880.4401.37513500 lbf (60050.99 N)1950 lbf (8674.03 N)
4.001 x 83.501.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 84.251.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 86.001.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 123.501.880.4401.37518000 lbf (80067.98 N)2250 lbf (10008.49 N)
6.001 1/4 x 74.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.001 1/4 x 76.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type




Base diameter d1
Thread d2
Stud length l1
Type




Selected Part

Total (net)
US$5.45
In Stock: 103
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$5.45
5099US$4.99
100249US$4.54
≥ 250US$4.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPST-0.75-10x32-1.00-C1LPST-0.75-10x32-1.00-C2LPST-0.75-10x32-1.00-C3LPST-0.75-10x32-2.00-C1LPST-0.75-10x32-2.00-C2LPST-0.75-10x32-2.00-C3LPST-1.00-1/4x20-1.25-C1LPST-1.00-1/4x20-1.25-C2LPST-1.00-1/4x20-1.25-C3LPST-1.00-1/4x20-2.50-C1LPST-1.00-1/4x20-2.50-C2LPST-1.00-1/4x20-2.50-C3LPST-1.00-1/4x28-1.25-C1LPST-1.00-1/4x28-1.25-C2LPST-1.00-1/4x28-1.25-C3LPST-1.25-5/16x18-2.00-C1LPST-1.25-5/16x18-2.00-C2LPST-1.25-5/16x18-2.00-C3LPST-1.25-5/16x18-2.00-C4LPST-1.25-5/16x24-2.00-C1LPST-1.25-5/16x24-2.00-C2LPST-1.25-5/16x24-2.00-C3LPST-1.25-5/16x24-2.00-C4LPST-1.25-3/8x16-2.00-C1LPST-1.25-3/8x16-2.00-C2LPST-1.25-3/8x16-2.00-C3LPST-1.25-3/8x16-2.00-C4LPST-1.25-3/8x16-4.00-C1LPST-1.25-3/8x16-4.00-C2LPST-1.25-3/8x16-4.00-C3LPST-1.25-3/8x16-4.00-C4LPST-1.25-3/8x24-2.00-C1LPST-1.25-3/8x24-2.00-C2LPST-1.25-3/8x24-2.00-C3LPST-1.25-3/8x24-2.00-C4LPST-1.88-1/2x13-2.00-C1LPST-1.88-1/2x13-2.00-C2LPST-1.88-1/2x13-2.00-C3LPST-1.88-1/2x13-2.00-C4LPST-1.88-1/2x13-4.00-C1LPST-1.88-1/2x13-4.00-C2LPST-1.88-1/2x13-4.00-C3LPST-1.88-1/2x13-4.00-C4LPST-1.88-1/2x20-2.00-C1LPST-1.88-1/2x20-2.00-C2LPST-1.88-1/2x20-2.00-C3LPST-1.88-1/2x20-2.00-C4LPST-2.50-5/8x11-2.00-C1LPST-2.50-5/8x11-2.00-C2LPST-2.50-5/8x11-2.00-C3LPST-2.50-5/8x11-2.00-C4LPST-2.50-5/8x11-4.00-C1LPST-2.50-5/8x11-4.00-C2LPST-2.50-5/8x11-4.00-C3LPST-2.50-5/8x11-4.00-C4LPST-2.50-5/8x18-2.00-C1LPST-2.50-5/8x18-2.00-C2LPST-2.50-5/8x18-2.00-C3LPST-2.50-5/8x18-2.00-C4LPST-3.00-3/4x10-2.00-C1LPST-3.00-3/4x10-2.00-C2LPST-3.00-3/4x10-2.00-C3LPST-3.00-3/4x10-2.00-C4LPST-3.00-3/4x10-4.00-C1LPST-3.00-3/4x10-4.00-C2LPST-3.00-3/4x10-4.00-C3LPST-3.00-3/4x10-4.00-C4LPST-3.00-3/4x16-2.00-C1LPST-3.00-3/4x16-2.00-C2LPST-3.00-3/4x16-2.00-C3LPST-3.00-3/4x16-2.00-C4LPST-4.00-7/8x9-4.00-C1LPST-4.00-7/8x9-4.00-C2LPST-4.00-7/8x9-4.00-C3LPST-4.00-7/8x14-4.00-C1LPST-4.00-7/8x14-4.00-C2LPST-4.00-7/8x14-4.00-C3LPST-4.00-1x8-3.50-C1LPST-4.00-1x8-3.50-C2LPST-4.00-1x8-3.50-C3LPST-4.00-1x8-4.25-C1LPST-4.00-1x8-4.25-C2LPST-4.00-1x8-4.25-C3LPST-4.00-1x8-6.00-C1LPST-4.00-1x8-6.00-C2LPST-4.00-1x8-6.00-C3LPST-4.00-1x12-3.50-C1LPST-4.00-1x12-3.50-C2LPST-4.00-1x12-3.50-C3LPST-6.00-11/4x7-4.00-C1LPST-6.00-11/4x7-4.00-C2LPST-6.00-11/4x7-4.00-C3LPST-6.00-11/4x7-6.00-C1LPST-6.00-11/4x7-6.00-C2LPST-6.00-11/4x7-6.00-C3

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback