LPSO "Level-It"™ Leveling Mounts Steel Tapped Socket Type

"Level-It"™ Leveling Mounts  LPSO: Steel Tapped Socket Type
Type: A1 - Steel base, yellow zinc plated

Product description

"Level-It" leveling mounts LPSO swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base

  • Steel for type A1 / A2
    Yellow zinc plated or black oxide finish
  • Delrin® plastic for type A3 / A4
    Operating temperature up to 180 °F (82 °C)

Tapped socket

  • Steel for type A1 / A2
    Hardened
  • Steel for type A3 / A4
    Hardened
    Yellow zinc plated

RoHS

On request

  • Non-skid Elastomer pad
  • Molded Delrin® plastic base in additional sizes
  • For certain minimum quantities, modifications such as mounting holes, custom stud lengths, and other versions of plating
Hide technical drawing
 LPSO Inch Thread, "Level-It"™ Leveling Mounts, Steel Tapped Socket Type sketch

Part Options / Table

Type

A1Steel base, yellow zinc plated
A2Steel base, black oxide finish
A3Solid Delrin® plastic base
A4Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1l2A/Ft
min.
Max. load
Steel base

Delrin® plastic base
0.7510 x 320.530.1000.3750.17700 lbf (3113.75 N)150 lbf (667.23 N)
1.001/4 x 200.700.1410.5000.311000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 280.700.1410.5000.31775 lbf (3447.37 N)125 lbf (556.02 N)
1.255/16 x 180.880.1700.6250.382500 lbf (11120.55 N)250 lbf (1112.05 N)
1.255/16 x 240.880.1700.6250.382150 lbf (9563.67 N)200 lbf (889.64 N)
1.253/8 x 160.880.1700.6250.383750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 240.880.1700.6250.383300 lbf (14679.13 N)250 lbf (1112.05 N)
1.881/2 x 131.130.2500.7500.445000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 201.130.2500.7500.444000 lbf (17792.89 N)625 lbf (2780.13 N)
2.505/8 x 111.250.3500.8750.456000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 181.250.3500.8750.455000 lbf (22241.11 N)1100 lbf (4893.04 N)
3.003/4 x 101.500.4101.0620.657400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 161.500.4101.0620.656200 lbf (27578.97 N)1650 lbf (7339.56 N)
4.007/8 x 141.880.4401.3750.8113500 lbf (60050.99 N)1950 lbf (8674.03 N)
4.007/8 x 91.880.4401.3750.8115000 lbf (66723.32 N)1700 lbf (7561.97 N)
4.001 x 81.880.4401.3750.8120000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 121.880.4401.3750.8118000 lbf (80067.99 N)2250 lbf (10008.49 N)
6.001 1/4 x 72.750.7501.8751.0043000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base diameter d1
Thread d2
Type




Base diameter d1
Thread d2
Type




Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPSO-0.75-10x32-A1LPSO-0.75-10x32-A2LPSO-0.75-10x32-A3LPSO-1.00-1/4x20-A1LPSO-1.00-1/4x20-A2LPSO-1.00-1/4x20-A3LPSO-1.00-1/4x28-A1LPSO-1.00-1/4x28-A2LPSO-1.00-1/4x28-A3LPSO-1.25-5/16x18-A1LPSO-1.25-5/16x18-A2LPSO-1.25-5/16x18-A3LPSO-1.25-5/16x18-A4LPSO-1.25-5/16x24-A1LPSO-1.25-5/16x24-A2LPSO-1.25-5/16x24-A3LPSO-1.25-5/16x24-A4LPSO-1.25-3/8x16-A1LPSO-1.25-3/8x16-A2LPSO-1.25-3/8x16-A3LPSO-1.25-3/8x16-A4LPSO-1.25-3/8x24-A1LPSO-1.25-3/8x24-A2LPSO-1.25-3/8x24-A3LPSO-1.25-3/8x24-A4LPSO-1.88-1/2x13-A1LPSO-1.88-1/2x13-A2LPSO-1.88-1/2x13-A3LPSO-1.88-1/2x13-A4LPSO-1.88-1/2x20-A1LPSO-1.88-1/2x20-A2LPSO-1.88-1/2x20-A3LPSO-1.88-1/2x20-A4LPSO-2.50-5/8x11-A1LPSO-2.50-5/8x11-A2LPSO-2.50-5/8x11-A3LPSO-2.50-5/8x11-A4LPSO-2.50-5/8x18-A1LPSO-2.50-5/8x18-A2LPSO-2.50-5/8x18-A3LPSO-2.50-5/8x18-A4LPSO-3.00-3/4x10-A1LPSO-3.00-3/4x10-A2LPSO-3.00-3/4x10-A3LPSO-3.00-3/4x10-A4LPSO-3.00-3/4x16-A1LPSO-3.00-3/4x16-A2LPSO-3.00-3/4x16-A3LPSO-3.00-3/4x16-A4LPSO-4.00-7/8x14-A1LPSO-4.00-7/8x14-A2LPSO-4.00-7/8x14-A3LPSO-4.00-7/8x9-A1LPSO-4.00-7/8x9-A2LPSO-4.00-7/8x9-A3LPSO-4.00-1x8-A1LPSO-4.00-1x8-A2LPSO-4.00-1x8-A3LPSO-4.00-1x12-A1LPSO-4.00-1x12-A2LPSO-4.00-1x12-A3LPSO-6.00-11/4x7-A1LPSO-6.00-11/4x7-A2LPSO-6.00-11/4x7-A3

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback