Part Options / Table
Type B With light duty pad C With medium duty pad D With heavy duty pad
Show / Hide columns Part Number B - With light duty pad Part Number C - With medium duty pad Part Number D - With heavy duty pad d1 d2
Thread l1 d3 l2 l3 l4 A/F Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25 1.88 2.50 3.00 4.00 6.00 M 10 M 12 M 16 M 20 M 24 M 30 2.00 3.50 4.00 1.102 1.713 2.342 2.677 3.779 5.709 1.50 1.75 1.88 2.13 2.50 2.88 0.708 0.750 0.787 0.846 0.866 0.177 0.625 0.750 0.845 1.063 1.375 1.875 50.00 lbf (222.41 N) 120 lbf (533.78 N) 220 lbf (978.60 N) 325 lbf (1445.67 N) 590 lbf (2624.45 N) 1350 lbf (6005.09 N) 100.00 lbf (444.82 N) 240 lbf (1067.57 N) 440 lbf (1957.21 N) 650 lbf (2891.34 N) 1180 lbf (5248.90 N) 2710 lbf (12054.68 N) 995 lbf (4425.98 N) 2400 lbf (10675.73 N) 4400 lbf (19572.17 N) 6500 lbf (28913.44 N) 11800 lbf (52489.01 N) 27100 lbf (120546.80 N) 13 14 13.5 13 15 16 13.5 11 13 14 11.5 12.5 10N51AVL/LT 10N51AVL/MD 10N51AVL/HVY 1.25 M 10 2.00 1.102 1.50 0.708 0.177 0.625 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
12N51AVL/LT 12N51AVL/MD 12N51AVL/HVY 1.88 M 12 2.00 1.713 1.75 0.787 0.177 0.750 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
16N51AVL/LT 16N51AVL/MD 16N51AVL/HVY 2.50 M 16 2.00 2.342 1.88 0.846 0.177 0.845 220 lbf (978.60 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
20N51AVL/LT 20N51AVL/MD 20N51AVL/HVY 3.00 M 20 2.00 2.677 2.13 0.866 0.177 1.063 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
24N90AVL/LT 24N90AVL/MD 24N90AVL/HVY 4.00 M 24 3.50 3.779 2.50 0.866 0.177 1.375 590 lbf (2624.45 N) 1180 lbf (5248.90 N) 11800 lbf (52489.01 N) 13 13.5 11.5
30N102AVL/LT 30N102AVL/MD 30N102AVL/HVY 6.00 M 30 4.00 5.709 2.88 0.750 0.177 1.875 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.80 N) 13 13 11
Filter combination produces no result.
Show / Hide columns Metric d1 d2
Thread l1 d3 l2 l3 l4 A/F Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25 1.88 2.50 3.00 4.00 6.00 M 10 M 12 M 16 M 20 M 24 M 30 2.00 3.50 4.00 1.102 1.713 2.342 2.677 3.779 5.709 1.50 1.75 1.88 2.13 2.50 2.88 0.708 0.750 0.787 0.846 0.866 0.177 0.625 0.750 0.845 1.063 1.375 1.875 50.00 lbf (222.41 N) 120 lbf (533.78 N) 220 lbf (978.60 N) 325 lbf (1445.67 N) 590 lbf (2624.45 N) 1350 lbf (6005.09 N) 100.00 lbf (444.82 N) 240 lbf (1067.57 N) 440 lbf (1957.21 N) 650 lbf (2891.34 N) 1180 lbf (5248.90 N) 2710 lbf (12054.68 N) 995 lbf (4425.98 N) 2400 lbf (10675.73 N) 4400 lbf (19572.17 N) 6500 lbf (28913.44 N) 11800 lbf (52489.01 N) 27100 lbf (120546.80 N) 13 14 13.5 13 15 16 13.5 11 13 14 11.5 12.5
1.25 M 10 2.00 1.102 1.50 0.708 0.177 0.625 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
1.88 M 12 2.00 1.713 1.75 0.787 0.177 0.750 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
2.50 M 16 2.00 2.342 1.88 0.846 0.177 0.845 220 lbf (978.60 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
3.00 M 20 2.00 2.677 2.13 0.866 0.177 1.063 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
4.00 M 24 3.50 3.779 2.50 0.866 0.177 1.375 590 lbf (2624.45 N) 1180 lbf (5248.90 N) 11800 lbf (52489.01 N) 13 13.5 11.5
6.00 M 30 4.00 5.709 2.88 0.750 0.177 1.875 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.80 N) 13 13 11
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type
Base diameter d1
Thread d2
Stud length l1
Type
Selected Part
Part Number
Total US Dollars (net)
$27.31
In Stock: 134
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price 1 49 $27.31 50 99 $25.04 100 249 $22.76 ≥ 250 $20.48
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.