TA1-2 Breather Valve Caps Plastic, with or without Dipstick

Breather Valve Caps  TA1-2: Plastic, with or without Dipstick
Type: A - Without dipstick

Product description

Breather valve caps TA1-2 are provided without a symbol and no dipstick markings.

Complete with unmounted seal.

Specification

Breather valve cap
Nylon plastic

  • Screw-fit
  • Red
  • Operating temperature up to 176 °F (80 °C)

Seal
Synthetic rubber, fluid resistant


RoHS

Hide technical drawing
 TA1-2 Plastic Breather Valve Caps, with or without Dipstick sketch

Part Options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns

Metric

d1d2d3l1l2l3
0.98M 14 x 1.5*-0.510.71-
0.98M 18 x 1.50.160.510.712.83
*Only available in type A

Build & Price

Diameter d1
Fine thread d2
Type


Diameter d1
Fine thread d2
Type


Selected Part

Total (net)
US$3.53
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$3.53
5099US$3.24
100249US$2.95
≥ 250US$2.65
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TA1-2-25-M14x1,5-ATA1-2-25-M18x1,5-ATA1-2-25-M18x1,5-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback