Products | J.W. Winco Standard Parts

EN 556 Plastic Filler Breathers with Open / Close Markings

Photo

ELESA Original design
code: SFC.

Product description

Information

Elesa® original design EN 556 technopolymer plastic filler breathers are used when the ventilation / breathing function is temporarily not required or desired, for instance during transport.

In the closed position, the two O-rings prevent liquids and gases from leaking.

As shown in the diagram above, air throughput is allowed in the open position.

Specification

Plastic
Technopolymer
  • temperature resistant up to 176° F (80 °C)
  • black, matte

Upper part (cap)
Polyamide (PA)

Lower part (threaded part)
Polyacetal (POM)

Sealing ring rubber NBR (Perbunan)

Air filter PU-foam (Polyurethane)
Filtration 10 µm


RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 556 Plastic Filler Breathers with Open / Close Markings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2t
1.18G 3/81.140.120.350.351.300.20

Build & Price

Outside diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$35.03
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.