WN 761 Adjusting Rods Stainless Steel, With Groove

Photo

WN 761 Stainless Steel Adjusting Rods, With Groove

Product description

Information

WN 761 is made in the USA, these adjusting rods can be utilized in conjunction with WN 600 cross blocks.

The rods are mounted in the cross block which allows both horizontal and vertical positioning of the rods. In addition to the cross blocks, sensor brackets and conveyor guide rail fork ends are just a couple of examples of the items that can be mounted onto the rods.

Adjusting rods are typically used on conveyors, conveying systems, and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.

Specification

Stainless Steel, European Standard No. 1.4305 (AISI 303)
  • Polished finish

RoHS compliant

On request

Additional sizes

Technical drawing

Hide technical drawing
WN 761 Stainless Steel Adjusting Rods, With Groove  sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Diameter D
d2d3Length l1l2l3
D 1/2.37.4725.00.12.39
D 1/2.37.4726.00.12.39
D 1/2.37.4727.00.12.39
D 1/2.37.4728.00.12.39
D 1/2.37.4729.00.12.39

Build & Price

Bore d1
Length l1

Selected Part

Total USD (net)
$6.61
In stock: 1306
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$6.61
5099$6.06
100249$5.51
≥ 250$4.95
Weight: 0.271 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.