GN 2295 Triple Leaf Hinges Aluminum, for Aluminum Profiles / Panel Elements, with Extended Outer Leafs

Triple Leaf Hinges GN 2295: Aluminum, for Aluminum Profiles / Panel Elements, with Extended Outer Leafs
Type: A - Exterior hinge leafs
Identification: C - With countersunk holes
Bildzuordnung: 245
Accessories-for-profile-systems

Product Family Accessories for profile systems

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Triple leaf hinges GN 2295 are made of drawn profiled aluminum and can be used on doors and covers.

External hinge leaf, type A hinges, allow mounting with a very small door gap. Type I hinges are mounted between the door gap. This results in the mounting screws being hidden when the door is closed, which reduces the chance of vandalism.

The hinges are delivered loose and must be mounted according to the accompanying instructions. Any hinge combination may be created (if needed, by shortening the middle wing) thanks to the modular design and available accessories.

Specification

Hinge leafs
Aluminum
Anodized finish, natural colorELEL


Bearing bushings / Cover caps
Plastic, Polyamide (PA)
Graphite gray, RAL 7024


Tapered dowel pin ISO 8741
Steel
Zinc plated, blue passivated finish


RoHS

Accessory

GN 50b T-Nuts
GN 50i T-Nuts
GN 51b T-Slot Nuts

On request

  • Other lengths and hole spacings
  • Other finishes
Hide technical drawing
GN 2295 Aluminum Triple Leaf Hinges, for Aluminum Profiles / Panel Elements, with Extended Outer Leafs sketch

Part Options / Table

Type

AExterior hinge leafs
IInterior hinge leafs

Identification

CWith countersunk holes
Show / Hide columns

Metric

l1
Type A

Type I
l2d1d2kl3l4l5l6m1
Type A

Type I
m2m3m4s
2.833.399.650.260.551.573.153.151.421.691.612.171.971.281.970.14
2.833.3916.340.260.551.573.159.841.421.691.612.171.972.665.910.14
2.833.3922.240.260.551.573.1515.751.421.691.612.171.972.665.910.14

Build & Price

Width l1 (Type A)
Width l1 (Type I)
Length l2
Type


Identification

Finish
Anodized finish, natural color
Width l1 (Type A)
Width l1 (Type I)
Length l2
Type


Identification

Finish
Anodized finish, natural color

Mounting Information

a95d5f1a-3eca-43fc-83ef-13236da6dc53

Left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge leaf.

4ab8bd66-2f7b-4f49-b481-1bd920baf9e0

Assembly

  1. Position the bearing bushing with the desired installation direction on the hinge leaf. Then insert a screw with a collar such as an ISO 7380 oval head screw into the bearing bushing to protect the bearing bushing collar from damage while hammering in.
  2. Hammer in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Hammer in the bearing bushing all the way.
  5. Remove the screw.
  6. Hammer a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part

Total (net)
US$54.40
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$54.40
5099US$49.87
100249US$45.34
≥ 250US$40.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.368 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2295-72-245-A-C-ELGN 2295-86-245-I-C-ELGN 2295-72-415-A-C-ELGN 2295-86-415-I-C-ELGN 2295-72-565-A-C-ELGN 2295-86-565-I-C-EL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback