EN 272.9 Swivel Clamp Connector Bases Plastic

Photo

EN 272.9 Plastic Swivel Clamp Connector Bases Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
x<sub>1</sub>: 40
Original design
code: TCC-PB / TCC-PBF
Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
x1: 40
EN 272.9 Plastic Swivel Clamp Connector Bases Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
x<sub>1</sub>: 40 EN 272.9 Plastic Swivel Clamp Connector Bases Type: AV - With external serration
Color: GR - Gray, RAL 7040, matte finish
x<sub>1</sub>: 40 EN 272.9 Plastic Swivel Clamp Connector Bases Type: AV - With external serration
Color: GR - Gray, RAL 7040, matte finish
x<sub>1</sub>: 75 EN 272.9 Plastic Swivel Clamp Connector Bases Type: AV - With external serration
Color: SW - Black, RAL 9005, matte finish
x<sub>1</sub>: 40 EN 272.9 Plastic Swivel Clamp Connector Bases Type: AV - With external serration
Color: SW - Black, RAL 9005, matte finish
x<sub>1</sub>: 75 EN 272.9 Plastic Swivel Clamp Connector Bases Type: OZ - Without centering step (smooth)
Color: GR - Gray, RAL 7040, matte finish
x<sub>1</sub>: 40 EN 272.9 Plastic Swivel Clamp Connector Bases Type: OZ - Without centering step (smooth)
Color: GR - Gray, RAL 7040, matte finish
x<sub>1</sub>: 75 EN 272.9 Plastic Swivel Clamp Connector Bases Type: OZ - Without centering step (smooth)
Color: SW - Black, RAL 9005, matte finish
x<sub>1</sub>: 75

Product description

Information

The fixing lug of the swivel clamp connector bases EN 272.9 is available with a smooth surface or with external serration.

The flange with two or four bores serves for fastening the clamp connector.

Swivel clamp connector bases EN 272.9 can be assembled with swivel clamp connectors EN 276.9 and EN 278.9 to create swivel clamp connector joints.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matte finishGRGR

RoHS

Technical drawing

3D
Hide technical drawing
EN 272.9 Plastic Swivel Clamp Connector Bases sketch

Part Options / Table

Type

OZWithout centering step (smooth)
AVWith external serration
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Swivel width
x1d1d2Length lm1m2t1t2sx2y1y2
1.571.570.330.262.131.300.79-0.310.53-2.952.36
1.572.950.330.262.131.301.481.180.310.532.362.952.36

Build & Price

3D Product Configurator
Swivel width b
Length x1
Type


Color
GR
SW

Selected Part

Total US Dollars (net)
$9.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$9.28
799$8.94
100249$8.44
≥ 250$7.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.097 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.