GN 227.6 Valve Handwheels Pressed Steel

Photo

GN 227.6 Pressed Steel Valve Handwheels Finish: SW - Black, RAL 9005, matte finish
Finish: SW - Black, RAL 9005, matte finish
GN 227.6 Pressed Steel Valve Handwheels Finish: SW - Black, RAL 9005, matte finish GN 227.6 Pressed Steel Valve Handwheels Finish: RT - Red, RAL 3000, matte finish GN 227.6 Pressed Steel Valve Handwheels Finish: ZB - Zinc plated, blue passivated finish

Product description

Information

GN 227.6 valve handwheels have been specially developed for valves and they offer definite advantages:

They consist of a single unwelded piece of pressed sheet metal manufactured by a special process to give a reinforced hub. They offer high mechanical strength and are not affected by shocks and knocks.

They are resistant to temperature and fire and not weakened by any aging process.

The slightly tapered square hole allows easy installation and firm seating on a spindle.

They are of an attractive design and low cost.

Specification

Pressed steelST
  • Powder coated
    Black, RAL 9005, matte finishSWSW
    Red, RAL 3000, matte finishRTRT
  • Zinc plated, blue passivated finishZBZB

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 227.6 Pressed Steel Valve Handwheels sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
ds0s1 ±0.004s2 ±0.004l1 ±0.02l2No. of
spokes
1.97V 60.230.240.330.473
1.97V 70.270.280.330.473
2.36V 60.230.240.330.473
2.36V 70.270.280.330.473
2.76V 70.270.280.390.593
2.76V 80.310.320.390.593
3.15V 80.310.320.430.633
3.15V 90.350.360.430.633
3.54V 90.350.360.430.633
3.94V 90.350.360.510.793
3.94V 100.390.400.510.793
5.12V 120.470.480.590.913

Build & Price

3D Product Configurator
Material

Handwheel diameter d
Square s0
Finish
RT
SW
ZB

Selected Part

Total US Dollars (net)
$1.18
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.18
5099$1.08
100249$0.99
≥ 250$0.89
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.