GN 412.3 Locating Bushings with Tapered Flange Steel, for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 412.3 Steel Locating Bushings with Tapered Flange, for Indexing Plungers / Cam Action Indexing Plungers

Product description

Information

GN 412.3 locating bushings with tapered flange are used in connection with the pins of indexing plungers and cam action indexing plungers.

These bushings were manufactured so they can also be utilized as mating plunger pin recepticals when assembled into GN 412.1 or GN 612.1 mounting blocks.

Specification

Bushing
Steel

  • Hardened
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 412.3 Steel Locating Bushings with Tapered Flange, for Indexing Plungers / Cam Action Indexing Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2 +0.004
Bore
d3d4 -0.002l1l2l3A/F
in mm
t
M 12 x 1.5B 4.20.940.470.390.630.2040.43
M 12 x 1.5B 5.20.940.470.390.630.2040.43
M 12 x 1.5B 6.20.940.470.390.630.2040.43
M 16 x 1.5B 8.21.260.630.470.790.2860.51
M 16 x 1.5B 10.21.260.630.470.790.2860.51
M 16 x 1.5B 12.21.260.630.470.790.2860.51

Build & Price

3D Product Configurator
Thread d1
Inner diameter d2

Selected Part

Total US Dollars (net)
$9.64
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.64
100249$8.83
250499$8.03
≥ 500$7.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.