GN 648.6 Rod End Bearings Stainless Steel, with Threaded Stem

Photo

GN 648.6 Stainless Steel Rod End Bearings, with Threaded Stem Type: WK - Stainless steel PTFE / stainless steel self lubricated
Type: WK - Stainless steel PTFE / stainless steel self lubricated
GN 648.6 Stainless Steel Rod End Bearings, with Threaded Stem Type: WK - Stainless steel PTFE / stainless steel self lubricated GN 648.6 Stainless Steel Rod End Bearings, with Threaded Stem Type: NH - Bronze / steel lubrication possible GN 648.6 Stainless Steel Rod End Bearings, with Threaded Stem Type: WH - Bronze-PTFE / steel self lubricated
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 648.6 stainless steel rod end bearings are similar to DIN ISO 12240-4, series K.

Rod End Bearings are also known as rose joints or heim joints or ball heads. Rod ends are a mechanical articulating joint that transmit traction and thrust from linkages and lever arms and are insensitive to wear, especially under high alternating loads and impact in a radial/axial direction. Rod end bearing are used on the ends of control rods, steering links and tie rods.


Specification

Housing
Stainless steel
  • European Standard No. 1.4057 (AISI 431)
  • Forged, polished

Pairings
  • Type NH (lubrication possible)
    Bearing socket in Bronze CuSn8
Internal ring
Steel 100Cr6
Hardened, ground, polished,
hard chrome plated
  • Type WH (self lubricated)
    Bearing socket in Bronze CuSn8
    with PTFE-insert
Internal ring Steel 100Cr6
Hardened, ground, polished,
hard chrome plated
  • Type WK (self lubricated)
    Bearing socket
    Stainless Steel European Standard No. 1.4571 (AISI 316Ti)
    with PTFE-insert
Internal ring
Stainless Steel
European Standard No. 1.4034 (AISI 420)
Hardened, ground, polished

RoHS compliant

On request

Narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.6 Stainless Steel Rod End Bearings, with Threaded Stem sketch

Part Options / Table

Type (pairings)

NHBronze / steel lubrication possible
WHBronze-PTFE / steel self lubricated
WKStainless steel PTFE / stainless steel self lubricated
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 +0.001d2
Left hand
thread
b1 -0.005b2d3d4l1l2l3w
Movement
angle
0.20*M 5M 5L0.310.240.300.711.301.650.7913
0.24M 6M 6L0.350.270.350.791.421.810.8713
0.31M 8M 8L0.470.350.410.941.652.130.9814
0.39M 10M 10L0.550.410.511.101.892.441.1413
0.47M 12M 12L0.630.470.611.262.132.761.3013
0.55M 14M 14L0.750.530.661.422.363.071.5016
0.63M 16M 16L0.830.590.761.652.603.431.5715
0.71M 18 x 1.5M 18 x 1.5L0.910.650.861.812.833.741.7315
0.79M 20 x 1.5M 20 x 1.5L0.980.710.961.973.074.061.8514
0.87M 22 x 1.5M 22 x 1.5L1.100.791.022.133.314.372.0115
0.98M 24 x 2M 24 x 2L1.220.871.172.363.704.882.2815
1.18M 30 x 2M 30 x 2L1.460.981.372.764.335.712.8017
* d1 = 5 type NH no lubrication possible

Build & Price

3D Product Configurator
Bore d1
Thread d2
Type



Selected Part

Total US Dollars (net)
$28.60
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$28.60
5099$26.21
100249$23.83
≥ 250$21.45
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.