GN 968 T-Nut Assemblies for 30 / 40 / 45 mm Profile Systems Steel, for 8 / 10 mm Slot Widths, Assembly with T-Slot Nuts GN 505

Photo

GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems Type: A - Socket cap screw DIN 912
Type: A - Socket cap screw DIN 912
GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems Type: A - Socket cap screw DIN 912 GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems Type: B - Countersunk screw DIN 7991 GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems Type: C - Socket button head screw ISO 7380 GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems Type: D - Socket cap screw DIN 7984
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 968 T-nut assemblies can be used to attach various standard parts to common profile systems. Each set includes one GN 505 T-slot nut and one screw.

Specification

T-slot nut GN 505
with increased friction torque (Type MB)
Steel, zinc plated, blue passivated finish
Socket cap screws DIN 912
Countersunk screws DIN 7991
Socket button head screws ISO 7380
Socket cap screws DIN 7984

RoHS

Technical drawing

3D
Hide technical drawing
GN 968 Steel T-Nut Assemblies, for 30 / 40 / 45 mm Profile Systems sketch

Part Options / Table

Form

ASocket cap screw DIN 912
BCountersunk screw DIN 7991
CSocket button head screw ISO 7380
DSocket cap screw DIN 7984
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bnd
Thread
l1
Type A

Type B

Type C

Type D
k ≈
Clamping length
l2  ±0.02s ≈t ≈
300.31M 40.39---... 60.630.090.28
300.31M 40.47---2 ... 80.630.090.28
300.31M 40.63---6 ... 120.630.090.28
300.31M 50.39---... 50.630.090.28
300.31M 50.470.47--2 ... 70.630.090.28
300.31M 50.55---4 ... 90.630.090.28
300.31M 50.71---8 ... 130.630.090.28
300.31M 50.79---10 ... 150.630.090.28
300.31M 50.87---12 ... 170.630.090.28
300.31M 60.39--0.39... 40.630.090.28
300.31M 60.470.47--2 ... 60.630.090.28
300.31M 60.550.550.55-4 ... 80.630.090.28
300.31M 60.630.63--6 ... 100.630.090.28
300.31M 6-0.71--8 ... 120.630.090.28
300.31M 60.79---10 ... 140.630.090.28
300.31M 60.98---15 ... 190.630.090.28
40 / 450.39M 4-0.47--... 50.750.240.46
40 / 450.39M 40.55---... 80.750.240.46
40 / 450.39M 50.47---... 50.750.240.46
40 / 450.39M 50.550.55--... 70.750.240.46
40 / 450.39M 50.63---3 ... 90.750.240.46
40 / 450.39M 50.71---5 ... 110.750.240.46
40 / 450.39M 50.79---7 ... 130.750.240.46
40 / 450.39M 50.98---12 ... 180.750.240.46
40 / 450.39M 60.550.55-0.55... 60.750.240.46
40 / 450.39M 60.63---3 ... 80.750.240.46
40 / 450.39M 60.710.710.71-5 ... 100.750.240.46
40 / 450.39M 60.790.79--7 ... 120.750.240.46
40 / 450.39M 60.870.870.87-9 ... 140.750.240.46
40 / 450.39M 80.55---... 50.750.240.46
40 / 450.39M 61.10---15 ... 200.750.240.46
40 / 450.39M 80.630.630.63-3 ... 70.750.240.46
40 / 450.39M 80.71-0.71-5 ... 90.750.240.46
40 / 450.39M 80.79---7 ... 110.750.240.46
40 / 450.39M 81.10---15 ... 190.750.240.46

Build & Price

3D Product Configurator
Width n
Thread d
Length l1 (Type A)
Length l1 (Type B)
Length l1 (Type C)
Length l1 (Type D)
Type




Selected Part

Total US Dollars (net)
$1.63
In Stock: 21
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.63
100249$1.50
250499$1.36
≥ 500$1.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 968-8-M4-10-AGN 968-8-M4-12-AGN 968-8-M4-16-AGN 968-8-M5-10-AGN 968-8-M5-12-BGN 968-8-M5-12-AGN 968-8-M5-14-AGN 968-8-M5-18-AGN 968-8-M5-20-AGN 968-8-M5-22-AGN 968-8-M6-10-AGN 968-8-M6-10-DGN 968-8-M6-12-BGN 968-8-M6-12-AGN 968-8-M6-14-BGN 968-8-M6-14-AGN 968-8-M6-14-CGN 968-8-M6-16-BGN 968-8-M6-16-AGN 968-8-M6-18-BGN 968-8-M6-20-AGN 968-8-M6-25-AGN 968-10-M4-14-AGN 968-10-M5-12-AGN 968-10-M5-14-BGN 968-10-M5-14-AGN 968-10-M5-16-AGN 968-10-M5-18-AGN 968-10-M5-20-AGN 968-10-M5-25-AGN 968-10-M6-14-BGN 968-10-M6-14-AGN 968-10-M6-14-DGN 968-10-M6-16-AGN 968-10-M6-18-BGN 968-10-M6-18-AGN 968-10-M6-18-CGN 968-10-M6-20-BGN 968-10-M6-20-AGN 968-10-M6-22-BGN 968-10-M6-22-AGN 968-10-M6-22-CGN 968-10-M8-14-AGN 968-10-M6-28-AGN 968-10-M8-16-BGN 968-10-M8-16-AGN 968-10-M8-16-CGN 968-10-M8-18-AGN 968-10-M8-18-CGN 968-10-M8-20-AGN 968-10-M8-28-A

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.