EN 22885 Wheels Polyurethane Wheel Tread, Aluminum Wheel Core

Wheels EN 22885: Polyurethane Wheel Tread, Aluminum Wheel Core
Original design RE.F5 / RE.F5-ESD
Bearing type: K - Ball bearing
Type: AE - Wheel without bracket, ESD
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with IEC 61340-5-1.
Show all ESD products

Product description

Wheels EN 22885 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance and high elasticity as well as good wear and tearing resistance.

Wheels of type AE are intended for use in an electrostatic protected area (EPA). The plastic used dissipates electrostatic charges in a controlled manner.

The low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash.

Specification

Wheel tread

  • Plastic, Polyurethane (PUR) (Type A)
    • Cast
    • Yellow
    • Hardness 92 Shore A
  • Plastic, Polyurethane (PUR) (Type AE)
    • Electrically conductive (ESD)
      Resistance < 109 Ω (ISO 22878:2004)
    • Cast
    • Dark gray
    • Wear resistant
    • Hardness 90 Shore A

Wheel core
Aluminum die-cast


Operating temperature
-4 °F to 176 °F (-20 °C to +80 °C)


RoHS

Hide technical drawing
EN 22885 Polyurethane Wheels, Aluminum Wheel Core sketch

Part Options / Table

Bearing type

KBall bearing

Type

AWheel without bracket
AEWheel without bracket, ESD
Show / Hide columns

Metric

d1
Wheel Ø
b1b2d2Recommended
ergonomic maximum load
Max.
static load capacity

Type A


Type AE
Max.
dynamic load capacity

Type A



Type AE
3.150.981.180.47337 lbf (1500 N)629 lbf (2800 N)86.61495 lbf (2200 N)382 lbf (1700 N)
3.941.181.570.47506 lbf (2250 N)787 lbf (3500 N)110.24562 lbf (2500 N)450 lbf (2000 N)
4.921.381.570.47629 lbf (2800 N)1124 lbf (5000 N)157.48899 lbf (4000 N)719 lbf (3200 N)
5.911.571.970.79742 lbf (3300 N)1911 lbf (8500 N)267.721349 lbf (6000 N)1079 lbf (4800 N)
7.871.972.170.79809 lbf (3600 N)2248 lbf (10000 N)314.961911 lbf (8500 N)1529 lbf (6800 N)

Build & Price

Wheel diameter d1
Bearing type

Type


Wheel diameter d1
Bearing type

Type


Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$25.28
In Stock: 28
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$25.28
2549US$23.18
5099US$21.07
≥ 100US$18.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22885-80-K-AEN 22885-80-K-AEEN 22885-100-K-AEN 22885-100-K-AEEN 22885-125-K-AEN 22885-125-K-AEEN 22885-150-K-AEN 22885-150-K-AEEN 22885-200-K-AEN 22885-200-K-AE

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback