EN 522.5 Two Spoked Handwheels Plastic, with Revolving Handle, with Stainless Steel Hub

Two Spoked Handwheels EN 522.5: Plastic, with Revolving Handle, with Stainless Steel Hub
Original design
code: VRTP-P+I-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA compliant

With-IF-Award-Icon

Product description

Two spoked handwheels EN 522.5 have an ergonomically shaped rim for a safer and more comfortable grip.

Suitable for use in corrosion free environments. Specifically, the FDA certified plastic materials allow the use in the food industry.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Body
Plastic, Polypropylene (PP)

  • FDA compliant material
  • High strength reinforced, shock-resistant
  • Operating temperature
    +32 °F to +176 °F (0 °C to +80 °C)
  • Black, matte finish

Hub bushing
Stainless steel AISI 304
Molded-in


Cover
Stainless steel AISI 304
Self-adhesive


Revolving handle
Plastic, Polyamide (PA)

  • FDA compliant material
  • Black, matte finish
  • Spindle
    Stainless steel AISI 304

RoHS

Accessory

GN 184.5 Countersunk Washers (Stainless Steel, for Axial Fixing)

On request

  • Other modifications such as special inch and metric bores, set screw holes, etc.
Hide technical drawing
EN 522.5 Plastic Two Spoked Handwheels, with Revolving Handle, with Stainless Steel Hub sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

RWith revolving handle
Show / Hide columns

Metric

d1d2 H7bd3d4d5l1l2l3rØ
Handle
3.150.3150.710.710.810.980.671.381.771.140.63
3.940.3940.790.710.811.000.671.462.361.460.71
4.920.4720.870.871.021.220.871.732.561.890.87
6.300.5510.981.021.221.571.062.013.152.560.91
7.870.6301.101.181.421.911.342.403.153.310.94

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type

Handwheel diameter d1
Bore code


Bore diameter d2
Type

GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

cef2f133-a0d9-4eb7-85b8-95f1f8b689af

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

637228c6-be46-4e57-9f52-ef372747b51b

Selected Part

Total (net)
US$41.53
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$41.53
424US$40.02
2549US$37.76
≥ 50US$33.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.238 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 522.5-80-B8-REN 522.5-80-K8-REN 522.5-100-B10-REN 522.5-100-K10-REN 522.5-125-B12-REN 522.5-125-K12-REN 522.5-160-B14-REN 522.5-160-K14-REN 522.5-200-B16-REN 522.5-200-K16-R

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback