GN 911.9 Adjustable Levers Plastic, for Plastic Clamp Connectors

Adjustable Levers GN 911.9: Plastic, for Plastic Clamp Connectors
Color: SG - Black-gray, RAL 7021, matte finish
VD
FDA

FDA compliant

Product description

For plastic clamp connectors, adjustable levers GN 911.9 replace the hex socket cap screws DIN 912, the clamping point or the joint axis.

The table of dimensions of the plastic connector clamps shows the matching levers for each screw location.

The plastic used in version VDB is made from blue, visually detectable and FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Lever body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 266 °F (-30 °C to 130 °C)
  • Color
    • Black-gray, RAL 7021, matte finishSGSG
    • Blue, RAL 5005, matte finishVDBVDB
      FDA compliant material
      Visually detectable

Serrated ring
Zinc die-cast


Threaded insert / Retaining screw
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 911.9 Plastic Adjustable Levers, for Plastic Clamp Connectors sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1l2d2h1h2
1.73*M 60.790.390.331.26
2.48M 60.790.390.351.57
2.48M 80.980.510.531.73
3.07M 80.980.510.572.05
* This size is only available in version SG

Build & Price

Length l1
Thread d1
Thread length l2
Color
Black-gray
Blue
Length l1
Thread d1
Thread length l2
Color
Black-gray
Blue

Selected Part

Total (net)
US$15.32
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$15.32
5099US$14.05
100249US$12.77
≥ 250US$11.49
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.052 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 911.9-44-M6-20-SGGN 911.9-63-M6-20-SGGN 911.9-63-M6-20-VDBGN 911.9-63-M8-25-SGGN 911.9-63-M8-25-VDBGN 911.9-78-M8-25-SGGN 911.9-78-M8-25-VDB

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback