EN 9034 Digital Position Indicators Plastic, for Configurable Linear Actuators, Electronic, LCD-Display

Digital Position Indicators EN 9034: Plastic, for Configurable Linear Actuators, Electronic, LCD-Display
Original design
DD52R-E / DD51-E
Color: OR - Orange, RAL 2004, shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Digital position indicators EN 9034 are designed for attachment to configurable linear units. They are mounted to the spindle stem of the linear actuator using an adapter bushing and a set screw. The position indicators must be adjusted for the thread pitch and direction of the linear actuators. Power is supplied by a long-life battery.

The housing is welded by ultrasound, making it particularly sturdy, tight and compact. The foam rubber seal prevents the transmission of vibrations and acts as a seal.

Specification

Housing
Plastic, polyamide (PA)

  • Orange, RAL 2004, shiny finishOROR
  • Gray, RAL 7035, shiny finishGRGR
  • Operating temperature
    32 °F to 122 °F (0 °C to +50 °C)
  • Oil and solvent resistant

LCD display
5 digits / 6 digits and special characters


Hollow shaft / Adapter bushing
Stainless steel AISI 304


O-ring for identification no. 2
Acrylonitrile butadiene rubber (NBR)


RoHS

Hide technical drawing
EN 9034 Plastic Digital Position Indicators, for Configurable Linear Actuators, Electronic, LCD-Display sketch

Part Options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Linear actuator
bd2 H7d3l1l2l3m1m2m3Set screwLCD display
Number of positions
Max. rpm
0.981.320.310.771.341.120.221.200.980.87M 451000
1.181.320.310.771.341.120.221.200.980.87M 451000
1.571.890.471.121.611.340.241.571.281.18M 561000
1.971.890.471.121.611.340.241.571.281.18M 561000
2.361.890.551.121.611.340.241.571.281.18M 561000

Build & Price

Diameter d1
Identification no.


Color
Gray
Orange
Diameter d1
Identification no.


Color
Gray
Orange

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.183 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 9034-25-1-OREN 9034-25-2-OREN 9034-25-1-GREN 9034-25-2-GREN 9034-30-1-OREN 9034-30-2-OREN 9034-30-1-GREN 9034-30-2-GREN 9034-40-1-OREN 9034-40-2-OREN 9034-40-1-GREN 9034-40-2-GREN 9034-50-1-OREN 9034-50-2-OREN 9034-50-1-GREN 9034-50-2-GREN 9034-60-1-OREN 9034-60-2-OREN 9034-60-1-GREN 9034-60-2-GR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback