EN 9053 Digital Position Indicators Plastic, Electronic, 6 Digits LCD Display

Digital Position Indicators EN 9053: Plastic, Electronic, 6 Digits LCD Display
Original design
code: DD52R-E
Color: OR - Orange, RAL 2004, shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Digital position indicators EN 9053 are extremely versatile in use, with virtually every counting option selectable directly at the device via the operating keys. The power necessary for the display is supplied by a long-life battery.

The indicators are assembled directly onto the spindle via their hollow shaft, with the torque limiting pin defining the position for the mounting site.

Mounted in this way, the indicators will detect the rotary spindle movement and show the appropriate value on the display.

Both housing sections are ultrasonically welded, making the housing extremely tight, stable and compact.

The foam rubber seal prevents the transmission of vibrations and also acts as a seal.

Specification

Housing
Plastic, Polyamide (PA)

  • Color
    • Orange, RAL 2004, shiny finishOROR
    • Gray, RAL 7035, shiny finishGRGR
    • Black-gray, RAL 7021, shiny finishSGSG
    • Blue, RAL 5005, shiny finishBLBL
  • Operating temperature
    32 °F to 122 °F (0 °C to +50 °C)
  • Oil and solvent resistant

LCD display
6 digits and special characters


Hollow shaft
Stainless steel AISI 304


O-ring for identification no. 2
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

Mounting Adaptors EN 952.1
Clamping Plates GN 9053.6
Control Knobs GN 957
Control Knobs EN 957.1

Hide technical drawing
EN 9053 Plastic Digital Position Indicators, Electronic, 6 Digits LCD Display sketch

Part Options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67

Build & Price

Bore d

Inch


Metric


Identification no.


Color
Blue
Gray
Orange
Black-gray
Bore d

Inch


Metric


Identification no.


Color
Blue
Gray
Orange
Black-gray

Configurable Display Options

The particular advantage of electronic position indicators is their programmability. Almost any desired counting option can be set directly on the device using the function buttons.

The following settings can be configured using the 4 function buttons:

  • Selecting incremental or absolute measurement mode
  • Changing the unit of dimension (mm, inch or degree)
  • Resetting the counter or setting an offset value
  • Changing the display value after one turn
  • Changing the resolution, i.e. the number of displayed decimal places
  • Changing the direction of rotation or counting
  • Changing the display orientation (based on the installation orientation)
  • Setting the maximum speed of rotation

The lithium battery is included and has a service life of up to 5 years. Time to replace the battery is indicated by a symbol on the display. Battery replacement is easy - simply remove the front cover.
The position indicators are available with protection class IP 65 or IP 67 and are suitable for corresponding ambient conditions.

Mounting Instructions and Accessories

Regarding the mounting options and external architecture, electronic position indicators EN 9153 with data transmission via radio frequency are very similar to mechanical position indicators EN 953 / EN 953.2 and can normally be substituted for the latter. See also „Further Information for Position Indicators“.

When mounting the position indicator, an appropriately situated mounting hole is required for the torque support.

If the position indicator is used with smaller shaft diameters, the hollow shaft diameter Ø 20 H7 can be reduced with adapter bushings EN 952.1.

9ef3cac6-a1f0-4737-b29a-9970941ba26b 947816c0-9b6a-431d-9a4f-297da9482a48

Clamping plates GN 9053.6 can be used to clamp spindles after adjustment to secure them against independent or accidental turning.

If reduction is desired in addition to installation of a control knob, control knobs GN 957 are available, which combine both functions in a single element.

b50144e3-62b1-4490-9c03-2831c8afc7ed ecc6088b-676b-40b4-84fe-81ee40a9477f

Security Information

Other important information and instructions can be found in the operating instruction. This is included with every control unit and can be downloaded in the “Service” section.

Selected Part

Total (net)
US$320.78
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$320.78
799US$309.12
100249US$291.62
≥ 250US$262.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.352 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 9053-B20-1-OREN 9053-B20-2-OREN 9053-B20-1-GREN 9053-B20-2-GREN 9053-B20-1-SGEN 9053-B20-2-SGEN 9053-B20-1-BLEN 9053-B20-2-BLEN 9053-B3/4-1-OREN 9053-B3/4-2-OREN 9053-B3/4-1-GREN 9053-B3/4-2-GREN 9053-B3/4-1-SGEN 9053-B3/4-2-SGEN 9053-B3/4-1-BLEN 9053-B3/4-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback