GN 449.5 Snap Latches Stainless Steel, with Gripping Tray, with and without Lock

Snap Latches GN 449.5: Stainless Steel, with Gripping Tray, with and without Lock
Type: SC - With lock (same lock)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Snap latches GN 449.5 combine the function of a gripping tray with that of a snap latch to provide an easy way to keep doors, covers and hoods closed.

Once the mounting hole has been drilled, the housing is inserted into the hole in the door body when actuated and the mounting ring is pushed on from behind. The housing and mounting ring are connected with two supplied pan head screws.

The catch is mounted on the door profile or frame at a right angle to the snap element in accordance with the dimensions.

The snap latches of type SC are each supplied with a key. The key can be removed in both end positions. The locking mechanism is standardized so that each lock can be opened with the same key.

Specification

Latch / Catch
Stainless steel AISI 304

  • Housing collar / Mounting ring / Opening handle
    Polished finishPL
  • Pan head screws

Lock
Stainless steel AISI 316


Key
Brass, nickel plated


RoHS

Hide technical drawing
GN 449.5 Stainless Steel Snap Latches, with Gripping Tray, with and without Lock sketch

Part Options / Table

Type

OSWithout lock
SCWith lock (same lock)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Wall thickness
Nominal size

s
in mm
bd2d3h1h2h3l1l2l3l4 ≈l5l6l7l8l9mw
Adjustable range
2.40A 11...51.262.360.221.420.120.650.260.630.510.311.320.630.710.051.080.770.12

Build & Price

Diameter d1
Type


Finish
Diameter d1
Type


Finish

Selected Part

Total (net)
US$136.28
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$136.28
1024US$124.93
2549US$113.57
≥ 50US$102.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.617 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 449.5-61-OS-PLGN 449.5-61-SC-PL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback