GN 71802.1 Axial Ball Joints Steel / Stainless Steel, with Threaded Stud

Axial Ball Joints GN 71802.1: Steel / Stainless Steel, with Threaded Stud
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Axial ball joints GN 71802.1 are used in linear drives and lifting systems, for example, to transmit compressive forces in the axial direction, thereby compensating for angular offsets. They consist of a ball shank DIN 71803 and an axial ball socket.

A snap ring holds the axial ball joint together under tension up to the specified minimum pull-off force. This force must be overcome for assembly and disassembly.

To protect the axial ball joints from dirt and to keep lubricating grease in the joint, dust caps GN 710 are available as an accessory. The hex nut is included in the scope of delivery.

Specification

Ball socket / Ball shank

  • SteelST
    • Property class 4.6
    • Zinc plated, colorless passivated finish
    • Ball shank hardened
  • Stainless steel AISI 304NI
    Plain finish
  • Ball seat greased

Hex nut DIN 934

  • Steel, zinc plated, colorless passivated finish for ST
  • Stainless steel for NI

RoHS

Accessory

Dust Caps GN 710

Hide technical drawing
GN 71802.1 Steel / Stainless Steel Axial Ball Joints, with Threaded Stud sketch

Part Options / Table

Type

CWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
 H9/h9
d2d3d4d5l1 ±0.01l2 ±0.01l3 ±0.01t
min.
A/FMin. pull-off
force
0.31M 5M 50.310.500.400.870.350.390.286.74 lbf (30 N)
0.39M 6M 60.390.580.490.980.430.430.318.99 lbf (40 N)
0.51M 8M 80.510.760.651.180.510.550.4313.49 lbf (60 N)
0.63M 10M 100.630.940.791.380.630.590.5117.98 lbf (80 N)
0.75M 14F = M 14 x 1.5M 14F = M 14 x 1.50.871.181.101.770.790.830.6322.48 lbf (100 N)

Build & Price

Diameter d1
Thread d2
Type

Material


Diameter d1
Thread d2
Type

Material


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 71802.1-8-M5-C-STGN 71802.1-8-M5-C-NIGN 71802.1-10-M6-C-STGN 71802.1-10-M6-C-NIGN 71802.1-13-M8-C-STGN 71802.1-13-M8-C-NIGN 71802.1-16-M10-C-STGN 71802.1-16-M10-C-NIGN 71802.1-19-M14F-C-STGN 71802.1-19-M14F-C-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback