GN 822.10 Mini Indexing Plungers Stainless Steel, Lock-Out and Non Lock-Out

Mini Indexing Plungers GN 822.10: Stainless Steel, Lock-Out and Non Lock-Out
Type: CN - Lock-out, with stainless steel knob
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Mini indexing plungers GN 822.10 are distinguished for their small dimensions.

Based on the principle of the mini indexing plungers GN 822, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads.

Pulling the plunger pin will release the hex nut which can then be tightened with an open-end spanner.

Type C / CN offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. After retracting the plunger pin, turn the knob 30 degrees, release the knob and it will stay in the retracted position via the indexing lock.

Specification

Guide / Plunger pin
Stainless steel AISI 316L


Knob

  • Plastic, Polyamide (PA) for Type B / C
    Black, matte finish
  • Stainless steel AISI 316 for Type BN / CN
    Matte shot-blasted finish
  • Not removable

Spring
Stainless steel AISI 316Ti


RoHS

Accessory

Thin Hex Nuts ISO 8675 (with Fine Thread)

On request

  • With red knob
Hide technical drawing
GN 822.10 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out sketch

Part Options / Table

Type

BNon lock-out, with plastic knob
BNNon lock-out, with stainless steel knob
CLock-out, with plastic knob
CNLock-out, with stainless steel knob
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin h9
Bore +0.001/+0.008
d2d2d3d4kl1l2
min.
l3A/FSpring load ≈
Initial

End
0.157M 8M 8 x 10.830.590.651.080.200.240.390.90 lbf (4 N)2.47 lbf (11 N)
0.197M 10M 10 x 10.980.710.791.340.240.310.471.35 lbf (6 N)3.15 lbf (14 N)
0.236M 10M 10 x 10.980.710.791.340.240.310.471.35 lbf (6 N)3.15 lbf (14 N)
0.315M 16M 16 x 1.51.300.911.001.870.390.470.672.25 lbf (10 N)7.19 lbf (32 N)
0.394M 16M 16 x 1.51.300.911.001.870.390.470.672.25 lbf (10 N)7.19 lbf (32 N)

Build & Price

Diameter d1
Thread d2
Fine thread d2
Type




Diameter d1
Thread d2
Fine thread d2
Type




Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 822.10-4-M8-BGN 822.10-4-M8-BNGN 822.10-4-M8-CGN 822.10-4-M8-CNGN 822.10-4-M8x1-BGN 822.10-4-M8x1-BNGN 822.10-4-M8x1-CGN 822.10-4-M8x1-CNGN 822.10-5-M10-BGN 822.10-5-M10-BNGN 822.10-5-M10-CGN 822.10-5-M10-CNGN 822.10-5-M10x1-BGN 822.10-5-M10x1-BNGN 822.10-5-M10x1-CGN 822.10-5-M10x1-CNGN 822.10-6-M10-BGN 822.10-6-M10-BNGN 822.10-6-M10-CGN 822.10-6-M10-CNGN 822.10-6-M10x1-BGN 822.10-6-M10x1-BNGN 822.10-6-M10x1-CGN 822.10-6-M10x1-CNGN 822.10-8-M16-BGN 822.10-8-M16-BNGN 822.10-8-M16-CGN 822.10-8-M16-CNGN 822.10-8-M16x1,5-BGN 822.10-8-M16x1,5-BNGN 822.10-8-M16x1,5-CGN 822.10-8-M16x1,5-CNGN 822.10-10-M16-BGN 822.10-10-M16-BNGN 822.10-10-M16-CGN 822.10-10-M16-CNGN 822.10-10-M16x1,5-BGN 822.10-10-M16x1,5-BNGN 822.10-10-M16x1,5-CGN 822.10-10-M16x1,5-CN

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback