GN 912.3 Socket Cap Screws Stainless Steel, with Reduced Head Diameter, with Internal Hex

Socket Cap Screws GN 912.3: Stainless Steel, with Reduced Head Diameter, with Internal Hex
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Socket cap screws GN 912.3 have a reduced head diameter compared with socket cap screws ISO 4762.

Thus the screws can be countersunk in places where this would not be possible with standard socket cap screws due to insufficient space, such as a small edge distance.

Due to their head geometry, screws according to this specification have a reduced load capacity as per ISO 898-1.

Specification

Stainless steelNI AISI 304 (A2-50)
Property class 70


RoHS

Hide technical drawing
GN 912.3 Stainless Steel Socket Cap Screws, with Reduced Head Diameter, with Internal Hex sketch

Part Options / Table

Show / Hide columns

Metric

d1Length ld2 ±0.004kA/F
in mm
M 30.200.240.310.390.47--0.1770.122.5
M 40.240.310.390.470.630.790.980.2170.163
M 50.310.390.470.630.790.98-0.2760.184
M 60.310.390.470.630.790.981.180.3350.225
M 80.390.470.630.790.981.181.380.4330.306
M 100.630.790.981.181.381.57-0.5310.378

Build & Price

Thread d1
Length l
Material

Thread d1
Length l
Material

Selected Part

Total (net)
US$3.58
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.58
100249US$3.28
250499US$2.98
≥ 500US$2.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 912.3-M3-5-NIGN 912.3-M3-6-NIGN 912.3-M3-8-NIGN 912.3-M3-10-NIGN 912.3-M3-12-NIGN 912.3-M4-6-NIGN 912.3-M4-8-NIGN 912.3-M4-10-NIGN 912.3-M4-12-NIGN 912.3-M4-16-NIGN 912.3-M4-20-NIGN 912.3-M4-25-NIGN 912.3-M5-8-NIGN 912.3-M5-10-NIGN 912.3-M5-12-NIGN 912.3-M5-16-NIGN 912.3-M5-20-NIGN 912.3-M5-25-NIGN 912.3-M6-8-NIGN 912.3-M6-10-NIGN 912.3-M6-12-NIGN 912.3-M6-16-NIGN 912.3-M6-20-NIGN 912.3-M6-25-NIGN 912.3-M6-30-NIGN 912.3-M8-10-NIGN 912.3-M8-12-NIGN 912.3-M8-16-NIGN 912.3-M8-20-NIGN 912.3-M8-25-NIGN 912.3-M8-30-NIGN 912.3-M8-35-NIGN 912.3-M10-16-NIGN 912.3-M10-20-NIGN 912.3-M10-25-NIGN 912.3-M10-30-NIGN 912.3-M10-35-NIGN 912.3-M10-40-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback