GN 26b Bolt Connectors Steel, for Aluminum Profiles (b-Modular System)

Bolt Connectors GN 26b: Steel, for Aluminum Profiles (b-Modular System)
Bildvarianten: 30/40/45/60
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Bolt connectors GN 26b fasten aluminum profiles at right angles and secure them against twisting. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. It is suitable for absorbing high loads, including torsional loads in particular.

The cover caps ensure a visually appealing appearance. If panels are used, they must be suitably pocketed.

Specification

Connector / Screws / T-slot nuts
Steel, zinc plated, blue passivated finishSZ


Cover caps
Plastic, Polyamide (PA)
BlackSS


Guide pins
Plastic
Black


RoHS

Hide technical drawing
GN 26b Steel Bolt Connectors, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Type

NNut without increased torque

Coding

CWith fastening set
Show / Hide columns

Metric

l1
Nominal size
nd1d2d3l2 ≈m1m2Tightening torque
in Nm
1.180.31M 50.290.431.140.710.716
1.570.39M 80.390.671.460.910.8925
1.770.39M 80.390.671.651.100.8925
2.360.39M 80.390.672.241.690.8925
3.150.39M 80.390.673.032.480.8925
3.540.39M 80.390.673.432.870.8925

Build & Price

Length l1
Slot width n
Type

Coding

Material / Finish

Color of the cover cap
Black
Length l1
Slot width n
Type

Coding

Material / Finish

Color of the cover cap
Black

Assembly Instructions / Profile Machining

MD26b_MT-49679-0

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 26b-308-N-C-SZSGN 26b-4010-N-C-SZSGN 26b-4510-N-C-SZSGN 26b-6010-N-C-SZSGN 26b-8010-N-C-SZSGN 26b-9010-N-C-SZS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback