GN 30b Angle Brackets Aluminum, for Aluminum Profiles (b-Modular System), with Accessory

Angle Brackets GN 30b: Aluminum, for Aluminum Profiles (b-Modular System), with Accessory
Type: C - With fastening set and cover cap
Finish (Angle bracket): AW - Painted, white aluminum
Size: 30x30/40x40/45x45
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Angle brackets GN 30b fasten aluminum profiles to objects such as tables and panels or at right angles to each other. Machining of the profile is not necessary.

The connection can be freely positioned and slid along the slot. To fasten the angle brackets to a panel or transversely to an aluminum profile, the guide steps must be broken off.

The cover caps ensure a visually appealing appearance and simplify cleaning.

Specification

Angle bracket
Aluminum

  • Painted, white aluminumAW
  • Plain finishAB

Fastening set

  • for n = 8
    T-slot nut / Socket cap screw
  • for n = 10
    T-slot bolt / Collar nut
  • Steel, zinc platedSZ
    Blue / yellow passivated finish

Cover cap
Plastic, Polyamide (PA)
BlackSS


RoHS

Hide technical drawing
GN 30b Aluminum Angle Brackets, for Aluminum Profiles (b-Modular System), with Accessory sketch

Part Options / Table

Type

CWith fastening set and cover cap
Show / Hide columns

Metric

s
Nominal dimension

Actual dimension
Length l
Nominal dimension

Actual dimension
nb1
For screw
b2*
For screw
dh1h2 ≈k
1.181.101.181.060.31M 6-M 60.220.24-
1.181.102.362.240.31**M 6-M 60.240.14-
1.571.501.571.420.39M 8-M 80.220.24-
1.571.423.153.150.39**M 8-M 80.350.14-
1.771.651.771.610.39M 8-M 80.350.24-
1.771.653.543.430.39**M 8-M 80.370.14-
2.362.202.362.240.31**M 6M 8M 60.240.261.18
3.152.913.152.990.39**M 8-M 80.310.261.57
3.543.463.543.390.39**M 8-M 80.370.261.77
* Slotted holes only on 60608

** Additional guide steps for further slot widths

Build & Price

Width s
Length l
Slot width n
Type

Finish (Angle bracket)
Material (Fastening set)

Color of the cover cap
Black
Width s
Length l
Slot width n
Type

Finish (Angle bracket)
Material (Fastening set)

Color of the cover cap
Black

Assembly Options / Application Examples

2ea112a1-9589-4a52-b6f4-44d3ed8e64b0

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.105 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 30b-30308-C-AWSZSGN 30b-30308-C-ABSZSGN 30b-30608-C-AWSZSGN 30b-30608-C-ABSZSGN 30b-404010-C-AWSZSGN 30b-404010-C-ABSZSGN 30b-408010-C-AWSZSGN 30b-408010-C-ABSZSGN 30b-454510-C-AWSZSGN 30b-454510-C-ABSZSGN 30b-459010-C-AWSZSGN 30b-459010-C-ABSZSGN 30b-60608-C-AWSZSGN 30b-60608-C-ABSZSGN 30b-808010-C-AWSZSGN 30b-808010-C-ABSZSGN 30b-909010-C-AWSZSGN 30b-909010-C-ABSZS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback