GN 41b Rotating Angle Brackets Aluminum, for Aluminum Profiles (b-Modular System)

Rotating Angle Brackets GN 41b: Aluminum, for Aluminum Profiles (b-Modular System)
Length l1: 28
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Rotating angle brackets GN 41b connect two crossed aluminum profiles at an any angle. Machining of the profile is not necessary.

Depending on the installation situation for the rotating angle bracket, it may be necessary to break off the guide steps or leave out the guide pins.

Specification

Housing
Aluminum
Painted, white aluminumAW


Fastening set
Screws and T-slot nuts
Steel, zinc plated, blue passivated finishSZ


Slot adapter for l1 = 28mm
Plastic


Guide pin for l1 = 40mm
Plastic


RoHS

Hide technical drawing
GN 41b Aluminum Rotating Angle Brackets, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Type

CWith fastening set
Show / Hide columns

Metric

l1n1n2d1d2d3l2l3m1m2m3m4A/F1
in mm
A/F2
in mm
Grid size
in mm
1.100.390.39M 8M 8-1.101.500.570.570.140.515540 / 45
1.570.390.39M 8M 80.391.671.670.890.89--5545

Build & Price

Length l1
Slot width n1
Slot width n2
Type

Finish (Housing)
Material / Finish
(Fastening set)

Length l1
Slot width n1
Slot width n2
Type

Finish (Housing)
Material / Finish
(Fastening set)

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 41b-281010-C-AWSZGN 41b-401010-C-AWSZ

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback