GN 80b Support / Base Plates Zinc Die-Cast, for Aluminum Profiles (b-Modular System)

Support / Base Plates GN 80b: Zinc Die-Cast, for Aluminum Profiles (b-Modular System)
Size s1xs2: 30x60/40x80/45x90
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Support / base plates GN 80b affix attachments such as leveling feet or castors to aluminum profiles.

They are installed in the profile holes on the end faces using suitably tapped threaded holes or thread-forming screws.

Specification

Zinc die-cast, blackZS


RoHS

Accessory

GN 21b Central Screws

Hide technical drawing
GN 80b Zinc Die-Cast Support / Base Plates, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Type

AWithout screws
Show / Hide columns

Metric

s1s2nd1d2
For screw
h1h2m1m2Grid size
1.182.360.31M 10M 12M 8 / S 80.470.131.18-1.18
1.573.150.39M 10M 12M 12 / S 120.630.311.57-1.57
1.773.540.39M 12M 14M 12 / S 120.630.311.77-1.77
3.153.150.39M 12M 16M 12 / S 120.630.311.571.571.57
3.54*3.540.39M 16M 20M 12 / S 120.630.311.771.771.77
* Only compatible with profile type L

Build & Price

Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Assembly Instructions / Profile Machining

MD80b_MT-50406-0

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.216 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 80b-30608M10-A-ZSGN 80b-30608M12-A-ZSGN 80b-408010M10-A-ZSGN 80b-408010M12-A-ZSGN 80b-459010M12-A-ZSGN 80b-459010M14-A-ZSGN 80b-808010M12-A-ZSGN 80b-808010M16-A-ZSGN 80b-909010M16-A-ZSGN 80b-909010M20-A-ZS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback