EN 628.2 Spacers Plastic, for Bridge Handles EN 628 / EN 628.1 / EN 628.3, Ergostyle®

Spacers EN 628.2: Plastic, for Bridge Handles EN 628 / EN 628.1 / EN 628.3, Ergostyle®
Original design
code: DS-EBP.
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Spacers EN 628.2 are accessories for bridge handles EN 628, EN 628.1 and EN 628.3.

Specification

Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F (-30 °C) to 266 °F (130 °C)
  • Black-gray, matte finish, similar RAL 7021

RoHS

Hide technical drawing
EN 628.2 Plastic Spacers, for Bridge Handles EN 628 / EN 628.1 / EN 628.3, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h3d4d5
0.710.890.26
0.771.040.33
0.811.140.35

Build & Price

Height h3
Height h3

Selected Part

Total (net)
US$3.04
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.04
10249US$2.93
250499US$2.76
≥ 500US$2.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 628.2-18EN 628.2-19,5EN 628.2-20,5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback