GN 505.4Serrated T-Slot BoltsSteel, for Aluminum Profiles
Photo
Accessories for Profile Systems
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
Serrated T-slot bolts GN 505.4 can be inserted vertically into the T-slot. When tightened, the bolt will be forced into a crosswise position by the applied torque and firmly anchored in the T-slot. Conversely, the bolt is turned back during loosening and can then be removed.
The clamping face of the T-slot bolt is serrated to ensure that a possible plating coat in the T-slot is penetrated, establishing a good electrical contact.
T-slot bolts are made from a single piece or from two connected pieces.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.