GN 506.1Roll-In T-Slot NutsSteel, for Aluminum Profiles, without Guide Step
Photo
Accessories for Profile Systems
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
T-slot nuts GN 506.1 can be rolled into position, i.e., they can be inserted at any point along the slot.
The spring loaded ball prevents an unwanted movement of the nut in the slot which is highly desirable on a bed with the T-slots in a vertical position.
As an example, T-slot nuts GN 506.1 can be used to fit hinges to commercially available extrusion rails.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.