AN 200 Side Mount Brackets

Photo

AN 200 Side Mount Brackets

Product description

Information

AN 200 Side Mount Brackets are typically used in conjunction with bipods or tripods and aluminum, plated steel or stainless steel tubing, to provide a support stand for the sides of conveyor units where there may be exposed belts or chains at the top or bottom of the unit.

Specification

Bracket

  • Black
  • Reinforced polyamide plastic

Fasteners

  • Stainless steel AISI 304

RoHS

Technical drawing

3D
Hide technical drawing
AN 200 Side Mount Brackets sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Tubing O.D.(mm)
Fits*
Pipe Size (Inch)
FT
N(Newtons)
D 48.31 1/2"899 lbf (4000 N)
D 60.32"899 lbf (4000 N)

Build & Price

3D Product Configurator
DF

Selected Part

Total US Dollars (net)
$26.07
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$26.07
1024$23.90
2549$21.73
≥ 50$19.55
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.278 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.